Extech 380947

True RMS AC/DC Mini Clamp Meter

The compact Extech 380947 is a 400 Amp True RMS mini clamp meter. This meter has a small diameter jaw designed to reach in small areas while providing 1mA resolution and very low-current sensitivity. This mini clamp meter is useful for current and frequency related troubleshooting in plant maintenance, electrical, HVAC, and telecom work, as well as home electrical, fleet maintenance, marine, and motorcycle repairs. Comes with battery and manual.

Extech 380950

80A Mini AC/DC Clamp Meter

The compact Extech 380950 is a mini AC/DC clamp meter. The 380950 has an extra-small diameter jaw designed to reach into very small areas while providing a 1 mA resolution and very low-current sensitivity. This amp clamp performs essential troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work as well as residential, automotive, fleet maintenance, marine, and motorcycle electrical repair. Complete with test leads, two 1.5V AAA batteries and carrying case.

Extech 38387

600A AC Clamp + MultiMeter

The Extech 38387 is a 600 A AC Clamp Meter which has a 3.2 cm (1.25 in) circular jaw for large cables up to 350 MCM. In addition to AC Current, it can measure AC/DC voltage, resistance, and has a continuity beeper. Meter features also include data hold and an auto power off. Product comes complete with test leads, 9 V battery, and a belt holster.

Extech 38389

600A True RMS AC/DC Clamp Meter

The Extech 38389 Clamp Meter measures AC/DC current up to 600 A with 0.1 A resolution. The 33 mm (1.25 in) jaw accommodates conductors up to 350 MCM. The meter's peak hold function can be activated to capture and store the highest reading. Its multimeter functions include AC/DC voltage to 600 V, resistance to 40 MOhm, and capacitance to 100 mF. This meter also measures temperature from -20°C to 760°C (-4°F to 1400°F). Comes complete with test leads, belt holster, 9 V battery, and Type K temperature probe.

Extech 480172

AC Line Splitter

This Extech 480172 Line Splitter provides a fast and easy way to “open” standard 120 Volt AC electrical lines, eliminating the need to cut off the plug and separate the conductors. When connected between a 120 Volt AC outlet and a device under test, this splitter separates the hot/live conductor from the neutral and ground, which enables users to measure AC current up to 15 Amp on a two-wire or three-wire lines using a clamp meter. This splitter also features two Voltage Test jacks so that voltage can be measured using a multimeter.

Extech DC400

400A DC Mini Clamp Meter

The Extech DC400 is a 400 A DC Mini Clamp Meter with high accuracy and resolution. It measures up to 400 A DC in 2 ranges with one touch and comes with functions such as auto zero, auto power off, and data hold. Complete with rubber holster, wrist strap, belt holster, and 9 V battery.

Extech EX613

400A Dual Input AC/DC Clamp Meter + NCV

The EX613 is a 400 Amp dual input AC/DC Clamp meter with built in non-contact voltage detector. This TRMS AC/DC Clamp Meter has dual thermocouple inputs for T1, T2, T1-T2 Differential Temperature measurements. This DMM measures AC/DC Voltage and Current, Resistance, Capacitance, and Frequency. Additional features include: DC micro-amp function for flame rod measurements, Diode open circuit voltage of 2.8 Volt, Data Hold plus fast Peak Hold for capturing current surges at motor startup, and capacitance measurement to 40mF. The EX613 displays 40,000 counts on its LCD screen and is built in a rugged double molded housing. Comes complete with test leads, 9V battery, 2 Type K bead wire Temperature probes, and carrying case.

Extech EX622

400A Dual Input AC Clamp Meter + NCV + IR Thermometer

The Extech EX622 Dual Input AC Clamp Meter has dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement plus a built in Infrared Thermometer with laser pointer for locating hot spots and an NCV Detector. Additional features include a DC micro amp function for flame rod measurements, diode open circuit voltage of 2.8 V, data hold plus fast peak hold, and capacitance measurement to 40 mF. Comes complete with test leads, 9 V battery, two Type K bead wire temperature probes, and carrying case.

Extech EX623

400A Dual Input AC/DC Clamp Meter + NCV + IR Thermometer

This TRMS AC/DC Clamp Meter has dual thermocouple inputs for T1, T2, T1-T2 Differential Temperature measurement plus a built-in Infrared Thermometer with laser pointer for locating hot spots and NCV Detector. Additional features include: DC micro-amp function for flame rod measurements, Diode open circuit voltage of 2.8 Volt, Data Hold plus fast Peak Hold for capturing current surges at motor startup, and capacitance measurement to 40mF. Comes complete with test leads, 9 Volt battery, two Type K bead wire Temperature probes and carrying case.

Extech EX650

600A True RMS AC Clamp Meter + NCV

The Extech EX650 is a 600A True RMS AC Clamp Meter. It also measures AC/DC voltage, resistence, capacitance, continuity/diode test and has an NCV detector. The EX650 has a 3 cm (1.18 in) jaw size which accomodates conductors up to 350 MCM. This meter also features a 6000 count backlit LCD display, data hold, min/max, relative function, auto power off, and a convenient LED worklight. Complete with test leads and 3 AAA batteries.

Extech EX655

600A True RMS AC/DC Clamp Meter + NCV

The EX655 is a 600A True RMS AC/DC Clamp meter. This clamp meter also measures AC/DC voltage, resistence, capacitance, frequency, temperature, continuity/diode test and has an NCV detector. The EX655 has a 1.18" jaw size which accomodates conductors up to 350 MCM. This meter also features a 6000 count backlit LCD display, data hold, min/max, relative function,low pass filter, inrush mode, DC zero function, LCD trending bargraph, auto power off and a convenient LED worklight. Complete with test leads general purpose bead wire Temperature probe, and 3 AAA batteries.

Extech EX710

800A AC Clamp Meter

Ideal for technicians in a range of trades as well for homeowners, the Extech EX710 800 A AC Clamp Meter provides a full featured digital clamp-on meter with high current capabilities at an affordable price. The ergonomically designed, double molded housing gives you a better grip for comfortable, one-handed operation. The EX710 will measure AC current, AC/DC voltage, frequency, resistance, capacitance, diode, and continuity. Its large, backlit LED display makes readings easy to see. The EX710 will measure AC current up to 800 A with a maximum resolution of 0.01 A. Its wide opening, 30 mm (1.2 in) circular jaw opening can fit around cables up to 500 MCM. The one millisecond response time is fast enough to pinpoint transience that can trip circuit breakers or blow fuses. The EX710 comes with test leads, battery, belt holster, carrying case, and user manual. The meter is backed by a manufacturer's one year limited warranty on parts and labor.

Extech EX720

800A AC Clamp Meter

The Extech EX720 is an 800 A AC Clamp Meter with capacitance and frequency functions. It is capable of measuring AC/DC current and voltage, resistance, frequency, capacitance, temperature, diode, and continuity. The EX720 features double molded housing for better grip and one-handed operation, as well as a large LCD display with bright backlighting. The EX720 has a 30 mm (1.2 in) circular jaw opening for large cables (500 MCM) and comes complete with test leads, 9 V battery, Type K bead wire probe, and belt holster.

Extech EX730

800A AC/DC Clamp Meter

The Extech EX730 is an 800 A AC Clamp Meter with capacitance and frequency functions. It is capable of measuring AC/DC current and voltage, resistance, frequency, capacitance, temperature, diode, and continuity. The EX730 features double molded housing for better grip and one-handed operation, as well as a large LCD display with bright backlighting. The EX730 has a 30 mm (1.2 in) circular jaw opening for large cables (500 MCM) and comes complete with test leads, 9 V battery, Type K bead wire probe, and carrying case.

Extech EX810

1000A AC Clamp Meter with IR Thermometer

The EX810 Clamp meter features a built-in IR thermometer with laser pointer for non-contact surface measurements from -58 to 518 degrees Fahrenheit (-50 to 270 degrees Celsius). Clamp measures AC current up to 1000 Amp with a maximum resolution of 0.1 Amp. The 1.7 in. jaw fits around conductors up to 750MCM. Peak hold captures motor inrush currents and other surges. Data hold and auto power off functions. Other features include AC/DC voltage, resistance, capacitance and frequency. Complete with test leads, 9 Volt battery and case.

Extech EX820

1000A True RMS AC Clamp Meter with IR Thermometer

The Extech EX820 True RMS AC Clamp Meter features a built-in IR Thermometer with a laser pointer for non-contact surface measurements ranging from -50°C to 270°C (-58°F to 518°F). Clamp measures AC current up to 1000 Amp with a maximum resolution of 0.1 Amp. The 4.3 cm jaw fits around conductors up to 750 MCM. Peak hold captures motor inrush currents and other surges. Includes data hold and auto power off. Other functions consist of AC/DC voltage, resistance, a Type-K thermometer, capacitance, and frequency. Complete with test leads, Type-K temperature probe, 9 Volt battery, and a case.

Extech EX830

1000A True RMS AC/DC Clamp Meter with IR Thermometer

The EX830 clamp meter features a unique, built-in, non-contact Infrared thermometer with laser pointer to monitor temperature and locate hot spots on motors and electrical devices. A large 4000 count LCD display with bright back lighting allows you to see the reading in dim light. The ergonomically designed double-molded housing offers a better grip for one-hand operation. The 1.7" (43 mm) diameter jaw opening is large enough for conductors up to 750MCM. In addition to AC/DC current, it measures AC/DC voltage, resistance, temperature, capacitance, and frequency. It features: diode test, audible continuity beeper, min/max, data hold, auto power off, and a fast peak hold that captures inrush currents and transients. Comes complete with test leads, 9V battery, type K bead wire temperature probe (-4 to 482°F/-20 to 250°C) and a belt holster.

Extech EX840

1000A AC/DC True RMS Clamp/DMM + IR Thermometer

This CAT IV True RMS clamp meter features a built-in IR thermometer with laser pointer for non-contact surface measurements from -58 to 518 °F (-50 to 270 °C). Clamp measures AC current up to 1000 Amp with a maximum resolution of 0.1 Amp. The 1.7-inch jaw fits around conductors up to 750MCM. Peak hold captures motor inrush currents and other surges. Data hold and auto power off functions. Other functions include AC/DC Voltage, resistance, Type K thermometer, capacitance and frequency. Complete with test leads, Type K temperature probe, 9 Volt battery and case.

Extech EX840A

1000 A Clamp Meter with IR Thermometer

The EX840A clamp meter features a unique, built-in, non-contact infrared thermometer with laser pointer to monitor temperature and locate hot spots on motors and electrical devices. A large 6000 count LCD display with bright back lighting allows you to see the reading in dim light. Its ergonomically designed double-molded housing offers a better grip for one-handed operation and the 43 mm (1.7 in) diameter jaw opening is large enough for conductors up to 750 MCM or two 500 MCM. With 1000A True RMS measurements and a CAT IV-600V Safety rating, the EX840A is ideal for electricians, electrical contractors, and plant maintenance professionals.

Extech EX845

1000A AC/DC True RMS Clamp/DMM with IR Thermometer and Bluetooth MeterLink™

The Extech EX845 is a CAT IV True RMS 1000 A AC/DC clamp meter/multimeter with a built in IR Thermometer and wireless capability. The MeterLink™ Bluetooth transmitter wirelessly transmits voltage and current readings to selected FLIR thermal imaging IR cameras in order to incorporate meter readings with thermal images. Manual data collection results in unnecessary complexity and risk. MeterLink eliminates this problem by allowing the thermographer to quickly take a current reading on an electrical target and associate those readings with the corresponding targets stored in an infrared image. Complete with CAT IV test leads, 9 V battery, Type K probe, pouch case, and Professional Test Lead Set.

Extech EX850

True RMS 1000A AC/DC Clamp Meter with Bluetooth®

The Extech EX850 is a 1000 A True RMS AC/DC Clamp Meter with Bluetooth®, capable of transmitting key electrical readings to android mobile devices. The EX850 measures AC/DC current and voltage, resistance, capacitance, frequency, IR temperature, and continuity. This clamp meter has a 4.3 cm (1.7 in) jaw opening for conductors up to 750 MCM or two 500 MCM. The EX850 also has a 4000 count backlit LCD display, auto ranging and manual ranging button, as well as data hold, min/max, and auto power off functions. This product has a CAT IV 600 V safety rating and comes with CAT IV test leads, 9 V battery, general purpose Type K probe, user's manual, and pouch case.

Extech MA120

200A AC/DC Mini Clamp Meter+Voltage Detector

The MA120 is a 200 Amp AC/DC mini clamp meter with built-in AC voltage detector and built in LED flashlight. The meter measures Frequency up to 1 kHz with 0.01Hz resolution, auto ranges with auto power off and data hold functions. Complete with a year warranty, 2 AAA batteries and soft case.

Extech MA130

Mini 200A AC Clamp Meter

The Extech MA130 Mini 200 A AC Clamp Meter has an easy to use, pocket-sized design with a backlit LCD display and a 16 mm (0.6 in) jaw size that fits conductors up to 300 MCM. It allows measurements in tight locations and has manual ranging current measurements with three ranges to choose from. Features data hold to freeze readings on display and max hold to record maximum current readings. Complete with two AAA batteries.

Extech MA140

True RMS 300A AC Clamp Meter

The Extech MA140 is a compact AC Clamp Meter with NCV detector. This clamp meter takes true RMS measurements for accurate readings of noisy, distorted, or non-sinusoidal waveforms. The MA140 can measure up to 300 A AC. Complete with carrying case and two LR44 batteries.