Support Center

Electrical Tools - EV Charger Testing

All Products (2) Grid view Grid view List View List View

EV-KIT-1

FLIR EV-KIT-1 EV Charger Test Kit with EV45-NACS, DM286, and Test Leads

The FLIR EV45-NACS is equipped with a built-in NACS plug for NACS charging stations or AC wall connectors and is compatible with SAE J1772 Type 1 stations. It is designed for level 1 or level 2 electric vehicle AC charging stations (EVSEs) at both residential and commercial destinations. Test charge current interrupt device (CCID) to ensure electrical safety, Verify EV Charger maximum current output, Output charging voltages and frequency for further performance and safety checks with the included FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK® technology in the DM286 allows you to connect wirelessly to the METERLiNK® app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.

FLIR EV45-NACS

EV Charger Test Adapter with NACS Plug and Type 1 Converter

The FLIR EV45-NACS is equipped with a built-in NACS plug for NACS charging stations or AC wall connectors and is compatible with SAE J1772 Type 1 stations, with a compact adapter included. It is designed for level 1 or level 2 electric vehicle AC charging stations (EVSEs) at both residential and commercial destinations. Maintain EV charging station safety by checking Protective Earth (PE) and electrical wiring, Test charge current interrupt device (CCID) to ensure electrical safety, Verify EV Charger maximum current output, Output charging voltages and frequency for further performance and safety checks, with the option to use the FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK® technology in the DM286 allows you to connect wirelessly to the METERLiNK® app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.