Extech MG320

CAT IV Insulation Tester/True RMS MultiMeter

Combines a portable 20GΩ/1000V Insulation Tester with a True RMS MultiMeter. Insulation tester includes PI/DAR modes, programmable timer, and a comparator for custom test configurations and quick results. Multimeter functions include AC/DC Voltage, Resistance, and Continuity Test. Manually store/recall up to 99 readings. Designed with rugged housing and large backlit 6,000 count LCD display with analog bargraph. Complete with test leads, alligator clip, 6 x AA batteries, and soft case.

Extech MG325

CAT IV Insulation Tester/True RMS MultiMeter

The Extech MG325 combines a 200GΩ/1000 V high range insulation tester with a full-featured true RMS multimeter in a single, compact instrument. CAT IV safety rating ensures the highest level of protection.

Extech MG500

Digital High Voltage Insulation Tester

The MG500 is a digital high voltage insulation tester that tests voltage up to 10kV and measures insulation resistance to 500GOhm. The MG500 has a CAT III 300 Volt safety rating. This product is complete with a year warranty, built-in heavy duty carrying case with cover, test leads, alligator clips, and 8 x C batteries.

Extech MG500-TL

Replacement Test Leads

The Extech MG500-TL is a set of Replacement Test Leads for use with the model MG500 Digital High Voltage Insulation Tester.

Extech UM200

High Resolution Micro-Ohm Meter

The Extech UM200 is a precision Micro-Ohm Meter which features a resolution down to 1 µΩ. The UM200 has 6 ranges with 3 sub-ranges in each current range. It features a 5-Digit backlit LCD, PC interface, auto or manual ranging, and a 10 A maximum test current. Store/Recall up to 3000 measurements. Complete with 4-wire cables with Kelvin clip connectors, rechargeable Li-Polymer battery, AC adapter/charger, software and USB cable, and soft carrying case.

Extech UM200-KTL

4-Wire Kelvin Clip Test Leads

The Extech UM200-KTL is a set of 4 wire cables with Kelvin clip connector test leads for the Extech UM200 battery powered milliohm meter. Use them as extras or as a spare if necessary.