Support Center

HVAC & Air Quality - Gas Detectors & Analyzers

All Products (4) Grid view Grid view List View List View

Extech EZ40 EzFlex™ Combustible Gas Detector

Quickly Identifies and Pinpoints Gas Leaks

The Extech EZ40 EzFlex Combustible Gas Detector has a 16 inch gooseneck for easy access into hard to reach locations. Detector has a high sensitivity and a one hand operation with thumb controlled sensitivity adjustments to eliminate the background gas levels. It has a visible and audible alarm at 10% (LEL) lower explosive limited for methane. This gas detector will help you locate the smallest leaks. Complete with 3 C batteries.

Extech FG100

Combustible Gas Leak Detector

The FG100 is a Combustible Gas Leak Detector. Detects combustible gases Liquefied Natural Gas (LNG) and Liquefied Propane Gas (LPG) from 500 to 6500 PPM. Audible and visual alarms. Convenient compact portable size with pocket clip. Continuous operation up to 4 hours. LED indicators for gas leakage and static absorption. Easy one switch operation. Complete with 2 AAA batteries.

Extech RD200

Refrigerant Leak Detector

The Extech RD200 Refrigerant Leak Detector is easy to use and is ideal for detecting leaks from air-conditioning units and cooling systems that use all standard refrigerants. The multi-colored LED light bar indicates the level of refrigerant detected by the RD200. Features a field replaceable heated diode sensor and low/high sensitivity range selection for accurate leak detection. The 406 mm (16 in) flexible gooseneck provides easy access in difficult to reach locations.

Extech RD300

Refrigerant Leak Detector

The Extech RD300 Refrigerant Leak Detector detects leakages from air-conditioning units and cooling systems. It is easy to use and ideal for detecting leaks from air-conditioning units and cooling systems that use all standard refrigerants. The multi-colored LED light bar indicates the level of leaking refrigerant detected by the RD300. The built-in, bright LED convenience light located at the sensor tip illuminates dimly lit inspection areas. Complete with leak test bottle, 9 V battery, and protective hard carrying case.