Support Center

Mechanical Maintenance - Automotive Meters & Testers

All Products (10) Grid view Grid view List View List View

Extech AUT-TL

Car Fuse Adapter Test Leads

The Extech AUT-TL is an automotive fuse adaptor with an ATC-blade connector. Complete with an 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs for use with virtually any DMM with a 20 A current input. It has a measuring range of 20 A/48 VDC (10 sec max) and ± 2% accuracy.

Extech AUT-TLM

Car Fuse Adapter Test Leads

The Extech AUT-TLM are Car Fuse Adapter Test Leads, featuring an automotive fuse adaptor with a mini-blade connector. The 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs allow for use with virtually any DMM with a 20 A current input.

Extech AUT10

Digital Tire Pressure Gauge

The Extech AUT10 is a Digital Tire Pressure Gauge featuring an illuminated white LED tip that helps locate the valve stem easier with ± (1% +1 PSI) accuracy. It includes a 3.5 digit backlit LCD with auto power off function and two 1.5 V AAA batteries.

Extech AUT20

20A Current Tester

The Extech AUT20 is an automotive 20 A Current Tester and ATC fuse. The ATC-blade connectors plug directly into the fuse block for ease of use. It has a measuring range of 20 A/48 VDC (10 seconds max), with 10 mA resolution. Includes one 12 V A23G battery.

Extech AUT20M

20A Current Tester

Check up to 20 Amps without breaking the circuit with the Extech AUT20M Current Tester. Mini-blade connectors plug into the fuse block. It has a measuring range of 20 Amps/48 VDC (10 seconds max) with 10 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 75 cm (29.5 in) connector cable.

Extech AUT30

30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT30 Current Tester. ATC blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 75 cm (29.5 in) connector cable.

Extech AUT30M

30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT30M Current Tester. Mini-blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 71 cm (28 in) connector cable.

Extech AUT35

Universal 30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT35 Current Tester. Mini-blade and ATC blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD with a bargraph. Includes alligator clips.

Extech AUT80

80A Current Tester

The Extech AUT80 checks up to 80 A without breaking the circuit. Mini, ATC, and Maxi blade connectors plug into the fuse block. It features a measuring range of 80 A/48 VDC (10 seconds, max) with 0.1 A resolution and (± 2% + 4 digits) accuracy. Results are displayed on a 3.5-digit LCD with bargraph. Includes one 9 V battery.

Extech ET30A

Automotive Circuit Tester

The Extech ET30A is an Automotive Circuit Tester. Ideal for checking circuits, fuses, switches, and wiring on automobiles, trailers, boats, motorcycles and other low voltage systems. Tests DC Voltage from 6 V to 24 V.