Support Center

Mechanical Maintenance - Tachometers

All Products (8) Grid view Grid view List View List View

Extech 461750

PocketTach® Mini Contact Tachometer

A tachometer is a device that measures the angular speed of a rotating shaft in terms of revolutions per minute (RPM). The Extech 461750 Tachometer features surface wheels that measure contact surface speeds of rotating (10 to 9,999 RPM) and moving (3 to 6,560 ft./minute; 1 to 1999. 9 m/min) objects. Complete with 9V battery and surface wheels.

Extech 461830

Digital StroboTach 115VAC, 60Hz

The Extech 461830 is a digital StroboTach tachometer. Freeze motion and analyze rotating objects without contact. Checks and analyzes motion and speed by simply aiming and synchronizing its flash rate (FPM) with a rotating object. Ideal for measuring the speed of moving gears, fans, pumps, motors and other equipment used in general maintenance, production, quality control, or laboratories. Complete with 6 ft power cord, handle and can be tripod mounted.

Extech 461893

Photo Tachometer

With the 461893, you can make non-contact RPM measurements (5 to 99,999 RPM) of rotating objects by pointing the integral light beam (6 in. target distance) at reflective tape placed on the object to be measured. The memory button holds last reading and recalls min/max readings display. Comes with 4 AA batteries, 23 in. (0.6 m) reflective tape, carrying case, and user manual.

Extech 461895

Combination Contact/Photo Tachometer

461895 Combines both contact (0. 5 to 19,999 RPM) and non-contact (5 to 99,999 RPM) models for use in virtually all tachometer applications. Uses visible light for non-contact measurements up to 6in. (150mm) from target. Comes with wheels for linear surface speed (0.2 to 6560 ft/m; 0.05 to 1999.9 m/m) or RPM measurements, 4 AA batteries, 23in. (0.6m) reflective tape, and carrying case.

Extech 461950

Panel Mount Tachometer

The 461950 is a 1/8 DIN Panel Tachometer. Measure rotational motor speed, moving fans, pumps, gears, propeller devices. Choice of 2 sensor pickup types: Proximity sensor-0.1 in. (3 mm) target distance, range up to 36,000rpm (600Hz); Photoelectric sensor-0.4 in. (10 mm) target distance, range up to 6,000rpm (100Hz). 1/8 DIN size. Powered by 115/230VAC 50/60Hz.

Extech 461990

Set of Spare Contact Wheels

Product is a 6-Pack for various measurement needs. The 461990 adds versatility to your contact tachometer needs as well as spare and replacement wheels.

Extech RPM10

Photo/Contact Tachometer with built-in InfraRed Thermometer

The RPM10 is a combination tachometer which provides both contact and non-contact RPM measurements, making this device useful in virtually all applications. The RPM10 also features a built-in IR thermometer with laser pointer for measuring surface temperature from -4 to 600 degrees F (-20 to 315 degrees C), making it ideal for checking the operating temperature of motors, bearings and machinery. Complete with wheels for linear surface speed (0.2 to 6560 ft. /minute; 0.05 to 1999.9 m/minute) or RPM measurements, 4 AA batteries, 23 in. (0.6 m) reflective tape, carrying case, and user manual.

Extech RPM33

Combination Contact/Laser Photo Tachometer

The Extech RPM33 provides both contact (2 to 19,999 rpm) and non-contact (2 to 99,999 rpm) revolutions per minute measurements for enhanced versatility. Safely record laser-guided non-contact RPM measurements from up to 500 mm (1.6 feet) away. The RPM33 displays on the large five-digit backlit LCD. Store and recall 10 data sets in memory with four parameters (measurement, max, min and average). The unit comes with contact wheel for linear surface speed 0 to 1999.9 meters/minute; 0.2 to 6560 feet/minute) or RPM measurements, 9-volt battery, reflective tape, carrying case, and user manual.