Support Center

Mobile Accessories

All Products (3) Grid view Grid view List View List View

FLIR ONE Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE Pro will work as hard as you do.

FLIR One Pro LT

Pro-Grade Thermal Camera for Smartphones

FLIR ONE Pro LT has the power to find hidden problems faster than ever. With the enhanced resolution of FLIR VividIR™, added perspective of FLIR MSX®, and the convenience of the OneFit™ adjustable connector, FLIR ONE Pro LT works as hard as you do. Whether you're a professional or just focused on DIY projects, the FLIR ONE Pro LT has the powerful features you need at an affordable price.

FLIR ONE Gen 3

Professional Thermal Camera for iOS™ and Android® Smartphones

The FLIR ONE Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.