Extech 42530

Wide Range IR Thermometer

The Extech 42530 is a Wide Range IR Thermometer. It comes with a laser pointer that measures non-contact surface temperature up to 538°C (1000°F). This thermometer features an 8:1 distance to target ratio, fixed emissivity (0.95) that covers 90% of surface applications, audible and visual overrange indicators, and automatic data hold after the trigger is released. Comes with 9 V battery and carrying case.

Extech 42540

High Temperature IR Thermometer

The Extech 42540 is a High Temperature IR Thermometer. It measures surface temperature up to 760°C (1400°F) with a built-in laser pointer that identifies target area and improves aim. High resolution of 0.1 degrees. The 16 to 1 distance to target ratio measures smaller surface areas at greater distances. The MAX/MIN/AVG/DIF features display highest, lowest, average, and MAX minus MIN values. Complete with 9 V battery and hard carrying case.

Extech 42545

High Temperature IR Thermometer

The 42545 is a High Temperature IR Thermometer which measures up to 1832°F (-50 to 1000°C) with 50:1 distance to target ratio and laser pointer that identifies target area. High 50:1 distance to target ratio measures smaller surface areas at greater distances for safe and accurate readings. Large backlit LCD display. Adjustable emissivity. Complete with 9V battery and carrying case.

Extech 42570

Dual Laser InfraRed Thermometer

This Dual Laser Infrared Thermometer identifies the IR temperature where the dual laser converges into a single spot at approximately 50 inches from the target. Meter features fast 100 millisecond response times, Type K input, and a USB interface. Adjustable emissivity increases measurement accuracy for a variety of surfaces. Adjustable high/low set points with audible alarm alerts you when the temperature exceeds programmed set points. Featuring MAX/MIN/AVG/DIF measurements that displays the highest, lowest, average, and MAX minus MIN values. Comes complete with Type K temperature probe, USB cable and software, carrying case and 9-volt battery.

Extech 801515

General Purpose Type J Probe (-40 to 842°F)

The Extech 801515 is a Type-J General Purpose Temperature Probe. It has a temperature range of -40°C to 450°C (-40°F to 842°F). For use with any meter that accepts Type-J probes. Comes with a six-month warranty. CE certified.

Extech 850186

Surface Temperature RTD Probe (-40 to 250°C)

The Extech 850186 is a Surface Temperature RTD Probe. It has a platinum RTD temperature sensor (100 Ohm) capable of measuring temperature from -40°C to 250°C (-40°F to 482°F).For use with the Extech model 407907. Comes with a 6 month warranty.

Extech 850187

General Purpose RTD Temperature Probe (-40 to 500°C)

The Extech 850187 is a General Purpose RTD Temperature Probe. This RTD probe is for use with the Extech model 407907. It has a temperature range fromm -40°C to 500°C (-40°F to 932°F). Product comes with a six-month warranty. CE certified.

Extech 850189

Air Temperature RTD Probe (-40 to 500°C)

The Extech 850189 is an Air Temperature RTD Probe capable of air temperature measurements from -40°C to 500°C (-40°F to 932°F). Features a 4 wire, Pt-100 Ohm RTD probe with a 4 pin DIN plug and a six month warranty.

Extech 871515

Type-K General Purpose Temperature Probe

The Extech 871515 is a Type-K general purpose temperature probe that can accurately measure temperatures from -40°C to 700°C (-40°F to 1292°F). The probe is 100 mm (4 in) long, 3.2 mm (0.126 in) in diameter, and is attached to a 1 m (39 in) cable with Type-K mini connector, so it is compatible with any meter that supports Type-K inputs. The Extech 871515 comes with a 6-month warranty.

Extech 872502

Bead Wire Type J Temperature Probe (-40 to 392°F)

The Extech 872502 is a Bead Wire Temperature Probe with a subminiature Type J connector. It has a temperature range of -40°C to 200°C (-40°F to 392°F) and is compatible with most multimeters that have Type J temperature function. Complete with a 1 m (39 in) cable and a six month warranty.

Extech 881602

Type-K Surface Probe (-40 to 932°F)

The Extech 881602 is a Type-K Surface Probe with a high temperature range of -40 to 500°C (-40 to 932°F). It comes with 1.8 m (70.8 in) of coiled cable with a Type-K mini connector. It can be used with any meter that has a Type-K connector.

Extech 881603

Type-K Immersion Probe (-58 to 1292°F)

The Extech 881603 is a Type-K Immersion Probe. It is for use with any meter that has a Type-K connector.

Extech 881605

Type-K Immersion Probe (-328 to 1292°F)

The Extech 881605 is a Type-K general purpose temperature probe. For use with any meter that has a Type-K connector. Has a temperature range of -200°C to 700°C (-328°F to 1292°F).

Extech 881616

Magnetized Type-K Surface Probe (-40 to 392°F)

The Extech 881616 is a Type-K magnetic grill temperature probe. For use with any meter that has a Type-K connector. This grill temperature probe features a temperature range from -40°C to 200°C (-40°F to 392°F).

Extech EA10

EasyView™ Dual Input Thermometers

The Extech EA10 EasyView™ Dual Input Thermometer is a basic Type-K thermometer with wide temperature range. It has a temperature range from -200°C to 1360°C (-200°F to 1999°F) with 1°C/ 0.1°F resolution. It features data hold, auto power off, low battery, and overrange indication. Complete with a built-in stand, protective holster, two Type-K bead wire temperature probes, and batteries.

Extech EA11A

EasyView™ Type K Single Input Thermometer

EA11A is an easyview Type K Single Input Thermometer. This Hand Held Thermometer has a temperature range (Type K) from -58 to 1999°F (-50 to 1300°C). Features a Dual Display LCD, Manually store/recall up to 150 readings and Mode Min/Max/Average functions. Includes 6 AAA Batteries, general purpose Type K bead wire temperature probe, and holster.

Extech EA15

EasyView™ Dual Input Temperature Datalogger

EA15 is an EasyView Dual Input Temperature Datalogger capable of-200 Degrees to 1999 Degrees Fahrenheit and -200 Degree to 1360 Degree Celsius measurements. Timer function displays elapsed time plus the time when minimum and maximum readings are taken. Records Max/Min readings for later recall. Built-in datalogger stores up to 8800 data sets. Complete with built-in stand, protective holster, two Type K bead wire temperature probes and batteries.

Extech IR100

Mini IR Thermometer

The Extech IR100 Mini IR Thermometer has a temperature range from -33°C to 230°C (-34°F to 446°F). Its fixed 0.95 emissivity covers 90 percent of all surface applications. This meter has an economical, miniature-sized design for better convenience. It features automatic data hold when the measure button is released, as well as max/min hold and an auto power off function. Also, there is a lock feature for continuous scanning. The IR100 comes complete with a CR 2032 3 V battery.

Extech IR200

Non-Contact Forehead InfraRed Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.5°F (0.3°C) with 0.1°F/°C resolution when measuring skin temperatures between 89.6°F to 108.5°F (32.0°C to 42.5°C). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 1.9 in. to 5.9 in. (5 to 15 cm). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 32°F to 140°F (0.0°C to 60.0°C). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch. Note: This thermometer is intended for screening individuals or monitoring an individual for potential elevated skin temperatures. It is not a substitute for a clinical thermometer. Always use a clinical thermometer when high accuracy body temperature measurements are required.

Extech IR201A

Pocket IR Thermometer

The Extech IR201A is a wide range non-contact Infrared Thermometer with a built-in laser pointer to identify target areas and improve aim. It has a wide temperature range of -20°C to 270°C (-4°F to 518°F), adjustable emissivity for better accuracy on different surfaces, and a lock mode for continuous scanning, all in a convenient, pocket-sized design. The IR201A features data hold, max hold, auto power off functions. Complete with two AAA batteries and pouch case.

Extech IR250

Mini InfraRed Thermometer

The Extec IR250 is a compact, non-contact InfraRed Thermometer that measures up to 260°C (500°F). It's built-in laser pointer can be used to identify target areas and improve aim. The fixed 0.95 emissivity covers 90% of surface applications. Backlighting for taking measurements at night or in dimly lit areas.

Extech IR260

Compact InfraRed Thermometer

The Extech IR260 is a 12:1 Compact Infrared Thermometer with a visual and audible high/low Alarm. Without any contact, the IR260 can measure up to 400°C (752°F) thanks to its built in laser pointer that identifies target areas and improves aim. It features adjustable emissivity for better accuracy when measuring temperature on different surface materials. Complete with two AA batteries.

Extech IR267

Mini IR Thermometer with Type-K Input

Compact non-contact InfraRed (IR) Thermometer measures up to 1112°F (600°C) with built-in laser pointer to identify target area and improve aim. Type K input allows for high temperature measurements up to 1832°F (1000°C). Builtin temperature sensor also measures Air Temperature. Adjustable emissivity feature allows for a higher accuracy when measuring temperature on various surfaces.

Extech IR270

IR Thermometer with Color Alert

Fast response with high accuracy, the Extech IR270 is ideal for quick checks of multiple spots in a process or for catching spikes in temperature. Easy programmable High/Low Alarm with tri-color display and audible alarm measures non-contact temperature up to 1202°F (650°C).