Support Center

Tactical & Law Enforcement -

All Products (6) Grid view Grid view List View List View

FLIR MNVD-51

51° Multi-Purpose Night Vision Monocular

With a wide 51-degree field of view, the FLIR MNVD-51 offers enhanced situational awareness without moving the optic. Head, helmet, and weapon mounting options allow hands-free operation while a built-in IR illuminator and flood lens improve vision in complete darkness. 40 hours of battery life is possible with a single AA or CR123A battery.

FLIR PVS-14

40° Night Vision Monocular

Built on the framework of United States Military-commissioned AN/PVS-14 night vision units, the FLIR PVS-14 offers enhanced tactical awareness in a classic, battle-tested design. Flexible mounting options and adjustable gain control in a rugged, compact housing showcase why the PVS-14 remains a favorite among military and law enforcement professionals.

FLIR PVS-14-51

51° Night Vision Monocular

The FLIR PVS-14-51 single-tube night vision system brings a wide 51-degree field of view to the tough, military-trusted AN/PVS-14 housing. Head and helmet mounting promote hands-free operation while a maximized field of view enhances awareness and minimizes necessary movement. Built-in IR illuminator allows clear, covert vision in complete darkness.

FLIR Sirius

Night Vision Monocular

The FLIR Sirius night vision monocular offers excellent Gen2+ performance and numerous high-tech features. With manual gain control, built-in IR illuminator, and bright-light shutoff, the Sirius serves the needs of both recreational hunters and law enforcement professionals. Flexible mounting options and external accessories increase device capability while a tough composite housing stands up to wear and tear.

FLIR Spark

Night Vision Monocular

The FLIR Spark is a compact night vision monocular for enhancing awareness in minimal light conditions. A rugged composite housing and built-in IR illuminator allow Spark to capture sharp imagery in challenging weather conditions or complete darkness. Optional 3x and 5x optical zoom lenses and detachable high-power IR illuminator are available for long-range wildlife viewing.

MNVD-40

40° Multi-Purpose Night Vision Monocular

The FLIR MNVD-40 offers reliable night vision in a rugged, compact housing. Head, helmet, and weapon mounting options add versatility to a 40-degree field of view while battery life up to 40 hours keeps the MNVD mission-ready. Onboard IR illuminator and flood lens enhance details and assist detection in complete darkness.