Support Center

Counter UAS

All Products (4) Grid view Grid view List View List View

Ranger® R20SS-3D-XR

Air and Ground Drone Surveillance Radar

The new Ranger® R20SS-3D-XR detects micro UAS targets to 3 km and more, pedestrians up to 8 km out, and light vehicles up to 15 km out. Scan mode options include fixed sector and alternating sectors with an optional pan-tilt mount for a full 360°. For optimal performance, a 4-panel option is offered that can provide a 2-Hz refresh rate on a full 360 degree azimuth coverage. Fast 2-Hz refresh improves detection and tracking of micro drones. AI based automatic target classification greatly filters out unwanted targets and focuses on potential threats.

Ranger® R8SS-3D

Air and Ground Drone Surveillance Panel Radar

The man-portable Ranger® R8SS-3D has the vertical coverage, low minimum detection velocity and algorithms to detect and track up to 500 drone targets simultaneously, while filtering bird detections. The R8SS-3D can monitor the coverage area four times per second, running 24/7, detecting all ground and aerial threats in virtually any climate, day and night. Compact and lightweight, it fits in a backpack, draws only 135W, while costing much less than its vehicle-sized counterparts.

Cameleon V5 Enterprise

Perimeter Intrusion Detection Software

FLIR’s Cameleon V5 Enterprise is off-the-shelf perimeter intrusion detection software that can be configured to meet challenging requirements. There are flexible workspace layouts and support for multiple monitors. The architecture allows for the addition of new devices and systems using IP connectivity without modifying the core software. In addition, clients can simultaneously log into multiple servers.

PT-Series HD

HD Visible and Thermal Pan/Tilt

The FLIR PT-Series HD is our most advanced dual-sensor security system, combining a cooled or uncooled 640×480 resolution thermal sensor, a 1080p HD visible-light imaging sensor, and a high speed, precision pan/tilt system. The PT-Series HD integrates easily with FLIR United VMS 8.0, as well as other major third party video management systems, making it an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.