Support Center
FLIR ADK™
For Support
Please
click here for support
For Service
Call +1 800.254.0630
or
Submit RMA
Overview:

Technical Guidance
Regarding the full camera mode for ADK, does this refer to the full resolution video setting?
Read the StoryResources:
- Boson and ADK SDK Documentation for 9Hz (v11412 and later)
- Download
- ADK Quick Start Guide
- Download
- FLIR ADK Datasheet
- Download
- Warranty: OEM Limited Warranty
- Download
- Boson SDK and IDD
- Download
- ADK STEP Files
- Download
- GUI: Boson and ADK GUI with x64 Drivers
- Download
- GUI: Boson and ADK GUI with x86 (32-bit) Drivers
- Download
Specifications
Overview
- Pixel Pitch
- 12 µm
- Spectral Band
- 8-14 microns (LWIR)
- Thermal Sensitivity
- < 50 mK
- Weight
- ~100 gm (3.5 oz)
- Camera Interface
- USB, GMSL, Ethernet and FPD-link
- Data Format
- Software-selectable: 16-bit TIFF (raw sensor format) or compressed 8-bit
Environmental
- Environmental Protection
- IP67
Environmental & Approvals
- Operating Temperature
- -40°C to +85°C (-40°F to +185°F)
- Shock
- 1,500 G @ 0.4 msec
Imaging & Optical
- Array format
- 640 × 512
- Frame Rate
- Full Frame (30 & 60 Hz selectable), 9 Hz optional
- Sensor Technology
- Boson™ – Uncooled VOx microbolometer
- Solar protection
- Yes (sun will not damage sensor)
Physical
- Dimensions (W x H x D)
- 35 × 40 × 47 mm (1.38 × 1.57 × 1.8 in)
Power
- Power Consumption
- 1 W (without heater); ~4 W average and 12 W maximum (with heater)
- Power Requirements
- Camera: 5 VDC (USB2) or 24 VDC (GMSL); Window Heater: 12 VDC (USB2) or 24 VDC (GMSL)