Ariel™ Corner Camera

5 or 8 Megapixel Visible Security Camera

Product Variations

The Ariel 5 MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, this camera offers built-in Basic Video Analytics and is an ideal solution for any deployment that requires full coverage from a single camera, including correctional institutions, healthcare facilities, building lobbies and elevators.

A rugged, no-ligature housing resists tampering, yet its sleek design makes it suitable for both industrial and commercial locations.
The camera's specialty lens provides ceiling-to-floor and wall-to-wall coverage with no blind spots.
The camera delivers extreme color sensitivity and IR-illumination that is imperceptible to the human eye.

Specifications

Compliance & Certifications
International CE marked, EN 61000-6-3, EN 62368-1, EN 50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] 526,279 (30°C); 149,537 (60°C)
ONVIF Compliance Profiles S, G, M, and T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
Security Password protection IP address filtering TLS/HTTPS IEEE 802.1X network access control Digest authentication Password policy: Protect from multiple failure login
Environmental
Humidity 10%–90% (non-condensing)
Operating Temperature CC-3405-01-I 5 MP Corner Camera: -30°C to 55°C (-22°F to 131°F)
CC-3408-01-IA 8 MP Corner Camera: -10°C to ~55°C (14°F to ~131°F) – IR off Heater not required
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
AES 1/1 to 1/32,000
BLC Yes, ON/OFF in linear mode
Compression Enhanced H.265 main profile + Enhanced H.264 main/high/baseline Profile + MJPEG
Day_Night Mode Yes
Dimensions 150 × 82 × 52 mm (59 × 32.3 × 20.5 in)
Enclosure Metal IK10 vandal resistant/IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE IEEE802.3af (class 0), DC 12 V, 24 V AC
Power Connection RJ45, DC, AC
Power Consumption 12.95 W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Unit Weight CC-3405-01-I 5 MP Corner Camera: Net: 1.01 kg (2.22 lb) Gross: 1.35 kg (2.97 lb)
CC-3408-01-IA 8 MP Corner Camera: Net: 1.04 kg (2.29 lb) Gross: 1.39 kg (3.06 lb)
Warranty According to FLIR RMA Policy and Process Notice document
System Integration
Angle of Illumination Full 90°
Audio Bidriectional: line in and microphone built-in, G.711 / G.726 / AAC / LPCM, line out
Bi_directional Audio Line in and Microphone built in, G.711/G.726/AAC/LPCM, Line out
Distance CC-3405-01-I 5 MP Corner Camera: 15 m (49.2 ft)
CC-3408-01-IA 8 MP Corner Camera: 10 m (32.80 ft)
Ethernet CC-3405-01-I 5 MP Corner Camera: 10/100 mbps
CC-3408-01-IA 8 MP Corner Camera: 10/100/1000 mbps, auto sensing, half / full duplex
Input 2 dry alarm contacts, 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High-efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 relay contact max. 350 V DC/AC, 130 mA
Peak Emission Wavelength [nm] CC-3405-01-I 5 MP Corner Camera: 940 nm
CC-3408-01-IA 8 MP Corner Camera: 850 nm
Remote Configuration Via web browser or supported VMS
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
AGC Auto
DSS 1/4 (1/4) – 1/60 (50) NTSC (PAL)
Image Sensor CC-3405-01-I 5 MP Corner Camera: 1/2.7”
CC-3408-01-IA 8 MP Corner Camera: 1/2.3”
Sensitivity CC-3405-01-I 5 MP Corner Camera: B/W: 0.036; Color: 0.172
CC-3408-01-IA 8 MP Corner Camera: B/W: 0.077; Color: 0.37
Visible Camera
AGC Auto
Bandwidth Configurable between 64 kbps and 20 Mbps
DSS 1/4 (1/4) – 1/60 (50) NTSC (PAL)
Image Sensor CC-3405-01-I 5 MP Corner Camera: 1/2.7”
CC-3408-01-IA 8 MP Corner Camera: 1/2.3”
Lens Type CC-3405-01-I 5 MP Corner Camera: 2.1 mm, f/2.0, 139.1° HFOV × 101.65° VFOV @ 2592 × 1944
CC-3408-01-IA 8 MP Corner Camera: 2.8 mm, f/2.2, 132.9° HFOV x 98.1° VFOV @ 4000 x 3000
Mechanical IR Cut Filter Yes
Noise Reduction CC-3405-01-I 5 MP Corner Camera: Yes
CC-3408-01-IA 8 MP Corner Camera: 3D
Sensitivity CC-3405-01-I 5 MP Corner Camera: B/W: 0.036; Color: 0.172
CC-3408-01-IA 8 MP Corner Camera: B/W: 0.077; Color: 0.37
Sensor Resolution CC-3405-01-I 5 MP Corner Camera: 5 MP
CC-3408-01-IA 8 MP Corner Camera: 8 MP
Signal to Noise Ratio ±45 dB
White Balance Auto
Video & Recording
Maximum Performance HDR 2592 × 1944 @30 + 800 × 600 @30
HDR 2048 × 1536 @30 + 800 × 600 @30
Rate Control LBR, CBR, VBR
Resolution Range CC-3405-01-I 5 MP Corner Camera: Scalable from SVGA to 5 MP
CC-3408-01-IA 8 MP Corner Camera: Scalable from SVGA to 8 MP
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB
Video Bandwidth Configurable between 64 Kbps and 20 Mbps
Video Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ariel Corner Camera Firmware vfs20241219ZAT (CC-3408-01-IA Only)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Ariel 5MP 8MP Corner Camera Datasheet

Quick Start Guide

FLIR Ariel Corner Camera Quick Install Guide

Firmware Release Note

FLIR Ariel Corner Camera Firmware Release Notes [CC-3408-01-IA 8 MP Corner Camera only]

User Manual

FLIR Ariel Corner Camera Installation & User Guide

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.