;
Blackfly GigE
Support Center

Blackfly GigE

Go to Product Details Page

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Spinnaker SDK Download

Learn more
Knowledge Base

Understanding YUV data formats

Read the Story
Application Note

Streaming Cameras on Embedded Systems

Read the Story
Knowledge Base

Optimizing GigE cameras with National Instruments software

Read the Story
Knowledge Base

Providing power to the camera

Read the Story
Knowledge Base

How do I increase the dynamic range of my camera?

Read the Story
Knowledge Base

When does a change to a camera setting take effect?

Read the Story
Knowledge Base

Controlling the white balance of your camera

Read the Story
Knowledge Base

Key differences between CCD and CMOS imaging sensors

Read the Story
Knowledge Base

How do I program my camera in Matrox SDK?

Read the Story
Knowledge Base

Windows Firewall may disable GigE network

Read the Story
Knowledge Base

How is the image on my camera formed using the CCD?

Read the Story
Resources:
Flycapture2 SDK
Download
Datasheet Download: Blackfly GigE Datasheet
Download
Drawings: Blackfly GigE Drawings
Download
Firmware Download: Blackfly GigE Firmware
Download
GSM Download: Blackfly GigE Getting Started Manuals
Download
IPS Download: Blackfly GigE Imaging Performance Specification
Download
PCN Download: Blackfly GigE Product Change Notification
Download
Tech Ref Download: Blackfly GigE Technical Reference Manuals
Download
Specifications
Overview
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Flash Memory
512 KB non-volatile memory
Image Buffer
16 MB
User Sets
2 user configuration sets for custom camera settings
Partial Image Modes
Pixel binning, decimation, ROI
Physical
Mass
36 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
GigE PoE
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 6-pin Hirose)
Port
Gigabit Ethernet
Operating System
Windows or Linux (32-bit or 64-bit)