;
Blackfly S Board Level
Support Center

Blackfly S Board Level

Go to Product Details Page

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Spinnaker SDK Download

Learn more
Application Note

Using Counter and Timer Control

Read the Story
Application Note

Getting Started with Spinnaker SDK on MacOS

Read the Story
Application Note

Using the Sequencer Feature with Blackfly S and Oryx

Read the Story
Whitepaper

Machine Vision Interface Comparison and Evolution

Read the Story
Application Note

Using Auto Exposure in Blackfly S and Oryx

Read the Story
Application Note

Understanding Buffer Handling

Read the Story
Application Note

Using Logic Blocks with Blackfly S and Oryx

Read the Story
Application Note

Using Color Correction in Blackfly S and Oryx

Read the Story
Resources:
Spinnaker SDK
Download
Blackfly S Board Level Firmware
Download
Blackfly S Board Level Getting Started Manuals
Download
Blackfly S Board Level Product Change Notification
Download
Blackfly S Camera Resources
Download
Specifications
Overview
Lens Mount
Lens mount sold separately
Sensor Type
CMOS
Compliance & Certifications
Compliance
CE, FCC, RoHS. The ECCN for this product is: EAR099.
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Flash Memory
6 MB non-volatile memory
Image Buffer
240 MB
User Sets
2 user configuration sets for custom camera settings
Physical
Mass
10 grams
Auxiliary Output
3.3 V, 120 mA maximum
Dimensions [W x H x L]
29 mm × 29 mm × 10 mm
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors