FLIR Duo R
Discontinued
Support Center

FLIR Duo R

For Support
Please submit a ticket.

For Service
Call 1-866-667-7732

Help others by sharing your experience with our products.

Overview:
Software / Firmware

Download FLIR Duo Firmware and Software

Learn more
Resources:
FLIR Duo R Datasheet
Download
FLIR Duo User Guide
Download
Android APK for sUAS
Download
DUO_I_V2.1.10
Download
Specifications
Overview
Dimensions
41 × 59 × 29.6 mm
Spectral Band
7.5 – 13.5 µm
Thermal Frame Rate
7.5 Hz (NTSC); 8.3 Hz (PAL)
Thermal Imager
Uncooled VOx Microbolometer
Thermal Measurement Accuracy
+/-5°C
Weight
84 grams
Connections & Communications
Digital Video Output
Micro-HDMI; HDMI video at 1080p
MAVLink Interface
Yes
Mini-USB Connector
Power in, Analog video out, PWM connections, MAVLink control
Remote Control
Two PWM Controls (assigned in App)
Storage Media
Micro-SD card
Environmental & Approvals
Operating Temperature Range
0°C to +50°C
Operational Altitude
+12,000 feet
Storage Temperature Range
-20°C to +60°C
Imaging & Optical
Image Optimization for sUAS
Yes
Lens
57° × 44°
MSX Enhancement
Yes
Multiple Color Palettes
Yes – Adjustable in App and via PWM
Picture-in-Picture
Yes
Sensor Resolution
160 × 120
Visible Camera FOV
90°
Visible Camera Resolution
1920 × 1080
Power
Input Voltage
5.0 - 26.0 VDC
Power Dissipation [peak]
2.2 W (3.3 W)