;
Firefly DL
Support Center

Firefly DL

Go to Product Details Page

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Spinnaker SDK Download

Learn more
Knowledge Base

Firefly-DL Deep Learning Resources and Technical Documentation

Read the Story
Deep Learning

Tips for Creating Training Data for Deep Learning Neural Networks

Read the Story
Application Note

Getting Started with Firefly-DL in Linux

Read the Story
Application Note

Getting Started with Spinnaker SDK on MacOS

Read the Story
Deep Learning

How to Build a Deep Learning Classification System for Less than $600 USD

Read the Story
Application Note

Getting Started with Training a Caffe Object Detection Inference Network

Read the Story
Deep Learning

Troubleshooting Neural Network Conversion Errors

Read the Story
Deep Learning

Neural Networks Supported by Neuro on the Firefly-DL

Read the Story
Deep Learning

Getting Started with Firefly-DL in Windows

Read the Story
Application Note

Understanding Buffer Handling

Read the Story
Application Note

Diagnosing USB 3.1 Camera and Bus Errors

Read the Story
Resources:
GSM Download: Firefly-DL Getting Started Manuals
Download
Online Reference: Firefly DL Camera Resources
Download
Specifications
Overview
Frame Rate
60
Lens Mount
S-mount
Pixel Size
3.45
Resolution
1440 x 1080
Sensor Type
CMOS
Warranty
3 years
Sensor Format
1/2.9"
ADC
10-bit
Megapixels
1.6
Readout Method
Global shutter
Sensor Name
Sony IMX296
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Environmental
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0° to 85° (case)
Storage Humidity
20% to 95% (no condensation)
Features
Image Processing
Gamma, lookup table, denoise, and sharpness
Serial Port
1 (over non-isolated I/O)
Acquisition Modes
Single Frame Multi Frame Continuous
Flash Memory
24 MB non-volatile memory
Image Buffer
32 MB
User Sets
2 user configuration sets for custom camera settings
Exposure Range
29.0 µs to 30.0 S
Gain Range
0.0 to 48.0 dB
Partial Image Modes
Pixel binning, ROI
Physical
Mass
20 g
Auxiliary Output
3.3 V, 120 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
4 bi-directional
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Power
Power Consumption
2.2 W
Power Requirements
5 V via USB 3.1 interface
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
4 GB RAM or more
Port
USB 3 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
On-camera deep learning & third generation Pregius – in action!
Getting Started with the Firefly DL: Using the cat-dog inference network | FLIR Machine Vision
Getting Started with the Firefly DL: Using a newly-trained neural network | FLIR Machine Vision
Getting Started with Firefly DL: Detection with a pre-trained neural network | FLIR Machine Vision