;
FireWire Cameras
Discontinued
Support Center

FireWire Cameras

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Spinnaker SDK and FlyCapture Download

Learn more
Others

Product Change Notifications (PCN)

Read the Story
Knowledge Base

Maximum number of IEEE-1394 cameras on a single 1394 bus

Read the Story
Knowledge Base

My laptop's IEEE-1394 port or PCMCIA card doesn’t supply power to my camera

Read the Story
Knowledge Base

IEEE 1394 FireWire reference tutorial

Read the Story
Knowledge Base

Video or data corruption on laptop / notebook computer using 1394 connection

Read the Story
Application Note

Synchronizing to an external trigger signal using DCAM 1.31 Trigger Mode_0

Read the Story
Knowledge Base

FireWire S1600 Frequently Asked Questions

Read the Story
Knowledge Base

Firewire cameras fail to synchronize when using Windows Firewall

Read the Story
Knowledge Base

Why is my image darker in the corners?

Read the Story
Knowledge Base

Using IEEE-1394a cameras with 1394b Open Host Controller interface cards

Read the Story
Knowledge Base

Maximum suggested IEEE-1394 cable lengths

Read the Story
Resources:
Dragonfly2 Downloads
Download
Flea2 Downloads
Download
Flea3 Downloads
Download
Grasshopper Downloads
Download
Grasshopper2 Downloads
Download
Specifications
Overview
Readout Method
Global shutter
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Environmental
Operating Humidity
20 to 80% (no condensation)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Serial Port
1 (over non-isolated I/O)
Partial Image Modes
Pixel binning, ROI
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Non-isolated I/O Ports
2 bi-directional
Power
Power Requirements
8 to 30 V