Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Research Studio Professional Edition Add-On
For researchers who want to merge thermal and visible footage in post-processing, the FLIR MIX Toolkit is available as an add-on license to an existing Research Studio Professional Edition license. The FLIR MIX Toolkit and Research Studio Professional Edition software eliminate the tradition of complicated post-processing. Every thermal and visible frame is synchronized in real-time, delivering one complete dataset for faster, clearer insights. Whether tracking material stress, analyzing fluid dynamics, or capturing high-speed impacts, researchers can focus on discovery instead of wasting time fixing misaligned data. What you see is what you measure, exactly when it happens.
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+1) 844 283 5471
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.