;
Muon
Discontinued
Support Center

Muon

For Support
Please click here for support

For Service
Submit RMA

Overview:
System Requirements

What are NUC tables and how are they used in Tau2, Quark2, and Muon?

Read the Story
Technical Guidance

Does Muon have defective pixel replacement?

Read the Story
Technical Guidance

Does Tau SWIR have radiometry (temperature measurement) features or options?

Read the Story
System Requirements

What is the Muon part numbering scheme?

Read the Story
Technical Guidance

Does slow video have any effect on perceived resolution?

Read the Story
Technical Guidance

Is Muon’s digital output calibrated?

Read the Story
Resources:
Warranty: OEM Limited Warranty
Download
Datasheet: FLIR MUON Datasheet
Download
Specifications
Overview
Mounting Interface
Four M1.6x0.35 threaded mounting holes
Pixel Size
17 µm
Size/Weight
22 x 22 x 7 mm / < 5 grams
Spectral Range
7.5 – 15.0 µm
Connections & Communications
Digital Video
16-bit temperature calibrated Parallel Interface video-out (CMOS)
Thermal Time Constant
≤15 msec (≤12 msec typical)
Environmental & Approvals
Humidity
5 - 95% non-condensing
Mechanical shock
250g 1.0 msec half-sine and 500g 0.8 msec half-sine
Operating Temperature Range
-40°C to +80°C external temp
Operational Altitude
+40,000 feet
ROHS REACH and WEEE Compliant
Yes
Scene Temperature Range
50°C above and below ambient temperature
Storage Temperature Range
-55°C to +105°C external temp
Temperature Shock
5°C/min
Vibration
4.3 g; 3 axes, 8 hours each
Imaging & Optical
Bad Pixel Replacement
Bad Pixel Replacement (BPR) data provided, user required to apply
Camera Control
I2C communication, discrete control
Non-Uniformity Correction (NUC)
FLIR factory calibration ensures constant digital output level over operating temperature range (four tables). OEM to control one point NUC (shutter) and table switching
Signal Interface
60-pin Hirose connector: power, comm, digital data, external sync
Telemetry Data
FPA temperature, FPA type, Frame Rate, Current NUC Table
Time to Image
<500 msec
Power
Input Voltage
Imaging device standards: 3.3V, 2.5V, 1.8V, 1.2V
Power Dissipation
<300mW (336), <450mW (640) at room temperture