;
Neutrino™
Support Center

Neutrino™

Go to Product Details Page

For Support
Please click here for support

For Service
Submit RMA

Resources:
Datasheet: FLIR Neutrino Datasheet
Download
User Manual: Neutrino Users Guide
Download
IDD: Neutrino Software IDD
Download
IDD: Neutrino Electrical IDD
Download
Tech Note: FLIR Camera Adjustments LWIR
Download
Specifications
Overview
Size (L x W x H)
12.9 x 4.9 x 7.4 cm (5.1 x 1.9 x 2.9 in)
Spectral Band
3.4 - 5.1µm Standard
Thermal Imager
640 x 512, (15µm pitch) MWIR InSb
Weight
<450 grams (<16 oz)
Connections & Communications
Discrete I/O Controls Available
Custom, configurable at factory
Primary Electrical Connector
50-pin Hirose
RS-232 Compatible Communication
Auto Baud Rate
User Configurability via SDK & GUI
Yes
Environmental & Approvals
Humidity
5% – 95% non-condensing
Non-Operating Temperature Range
-55°C to +80°C (-67°F to +176°F)
Operating Temperature Range
-40°C to + 71°C (-40°F to +160°F)
Operational Altitude
12,192 m (40,000 ft)
Shock
(20g shock pulse w/ 11 msec half sine)
Vibration
(5.8 grms three axis, 1 hr each)
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 32ms)
ROIC
ISC0403
ROIC Modes
Free run, readout & integration priority
Well Capacity
7 x 10⁶ electrons
Imaging & Optical
Analog Video Display Format
640 x 512 (PAL), 640 x 480 NTSC
BT656 (8-bit)
Yes
Camera Link (14-bit or 8-bit)
Yes
CMOS (14-bit or 8-bit)
Yes
Color and Monochrome Palettes (LUTs)
Yes
Continuous Zoom (digital and analog)
Yes
f-number
f/4 standard, custom, configurable at factory
FPA - Digital Video Display Format
640 x 512
Frame Rate
30Hz/25Hz
Full Frame Rate
30 Hz (NTSC), 25 Hz (PAL)
LVDS (14-bit or 8-bit)
Custom, Configurable at factory
NTSC/PAL (field switchable)
Yes
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<25mK
Symbology
Yes (256 gray and 256 color)
Time to Image
<6 min room temp, <10 min at 71°C (160°F)
Invert/Revert (analog and 8-bit digital)
Yes
Image Optimization - AGC
Linear, Histogram, Once Bright, DDE+, etc.
Power
Input Power
4.75-6.0 VDC Camera, 9-35 VDC Cryocooler
Power Dissipation
<8W cooldown, <5W Steady State