;
Ocean Scout 240
Support Center

Ocean Scout 240

Go to Product Details Page

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or Submit RMA

Help others by sharing your experience with our products.

Overview:
Warranty & RMA

FLIR Maritime Product Returns

Read the Story
Warranty & RMA

Out Of Warranty Repairs

Read the Story
Warranty & RMA

Under Warranty Repair Options

Read the Story
Warranty & RMA

FLIR Maritime Global Warranty

Read the Story
Technical Guidance

Are the batteries in FLIR cameras allowed on board airplanes?

Learn more
Warranty & RMA

FLIR Maritime Warranty Upgrade

Read the Story
Warranty & RMA

FLIR Maritime Warranty FAQs

Read the Story
Resources:
Brochure/Catalog: FLIR Professional Maritime Catalog
Download
Quick Start Guide: FLIR Ocean Scout Quick Start Guide
Download
Specifications
General
Display
640 x 480 LCD Display
Size (L x W x H)
6.70" x 2.31" x 2.44"
Weight [incl lens]
12oz (340g)
Connections & Communications
Video Output
N/A
Environmental
Drop Test Rating
1m drop
Operating Temperature
-4°F to 122°F (-20°C to 50°C)
Rating
IP-67, submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Marine Imaging & Optical
Field of view (FOV)
24° × 18°
Image Polarity
White Hot / Black Hot / InstAlert™ selectable
Start up
<1.5 seconds
Measurement & Analysis
Thermal Sensitivity
<50mK @f/1.0
Power
Battery Life (Operating)
>5 hours
Battery Type
Internal Li-ion cell
Range Performance
Detect Man (1.8m x 0.5m)
1,150ft. (350m)
Detect Small Vessel (4.0m x 1.5m)
2,940 ft (895m)
Thermal Imaging
Thermal Resolution
240 x 180
Waveband
7.5 - 13.5µm
Detector Type - Thermal
240 × 180 VOx Microbolometer
Image Processing - Thermal
FLIR Propriety Digital Detail Enhancement™
Video Refresh Rate - Thermal
<9Hz NTSC or 30 Hz
User Interface
Black Hot & White Hot
Black Hot / White Hot /InstAlert™
Brightness
Adjusts display brightness setting
Task Light
LED enabled during Power Off state
Zoom Button
Freeze Frame