;
Ocean Scout TK
Support Center

Ocean Scout TK

Go to Product Details Page

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or Submit RMA

Overview:
Warranty & RMA

FLIR Maritime Global Warranty

Read the Story
Warranty & RMA

Under Warranty Repair Options

Read the Story
Warranty & RMA

Out Of Warranty Repairs

Read the Story
Warranty & RMA

FLIR Maritime Product Returns

Read the Story
Technical Guidance

Are the batteries in FLIR cameras allowed on board airplanes?

Learn more
Warranty & RMA

FLIR Maritime Warranty Upgrade

Read the Story
Warranty & RMA

FLIR Maritime Warranty FAQs

Read the Story
Resources:
Quick Start Guide: FLIR Ocean Scout TK Quick Start Guide
Download
Specifications
General
Built-in Display
640 X 480 LCD Display
Color palettes
Selectable: Black Hot, White Hot, InstAlert™ Rainbow, Iron, Lava, Arctic & Graded Fire
Detector Type
160 × 120 VOx Microbolometer
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Size (L x W x H)
4.0"x 1.5" x 1.5"
Weight [incl lens]
6 oz (170 g)
Comes With
Handheld Thermal Camera, Neck Lanyard, USB Cable, Lens Cap
Connections & Communications
Image Download
USB Cable
Environmental
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Marine Imaging & Optical
Field of view (FOV)
20° × 16°
Shutter
Yes
Start up
< 5 seconds
Video Refresh Rate
< 9Hz
Power
Battery Life (Operating)
>5 hours
Battery Type
Internal Li-Ion Cell
Thermal Imaging
Thermal Resolution
640 x 480
User Interface
Brightness
Brightness (Toggle up<>down)
Image Capture
Short press for Image capture, long press for Video capture
Power Button
On/Off
Video Detection Palettes
Short Press to Toggle thru LUT’s