;
Prometheus
Support Center

Prometheus

Go to Product Details Page

For Support
Please call (+1) 603-324-7600

For Service
Call (888) 959-2259

Specifications
Overview
Focus Range
5 m to infinity
System Overview
Lens System
50 mm; F/1.0
Environmental
Operating Temperature
-40°C to +50°C (-40°F to +122°F)
Imaging & Optical
Color palettes
White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow1, Ironbow2, Sepia, Color1, Color2, Ice-Fire, Rain, and OEM
Display resolution
1280 x 960
Diopter Adjustment Range
-5 to +5 dpt
Power
Battery
Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life
Up to 4 hrs. at 20C°
Presentation
Operation Switch
On/ Off/ Standby Mode