;
Quark 2
Discontinued
Support Center

Quark 2

For Support
Please click here for support

For Service
Submit RMA

Overview:
Software / Firmware

FLIR Camera Controller GUI for FLIR Vue, Tau, or Quark

Read the Story
Warranty & RMA

What is the standard warranty period for Tau2, Quark2, and Boson cameras?

Read the Story
System Requirements

Do Boson, Tau2, or Quark2 meet any military environmental specifications or requirements?

Read the Story
Technical Guidance

How does FLIR calibrate thermal cameras? What is NUC?

Read the Story
Technical Guidance

Can researchers with foreign nationality use a Boson, Tau2, or Quark2 camera at our facility in the U.S.?

Read the Story
System Requirements

How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?

Read the Story
Technical Guidance

Does FLIR offer GSA pricing for Boson, Tau2, or Quark2 cameras?

Read the Story
Technical Guidance

What is the influence of the camera temperature on the pixel readings? Can this be corrected by a linear model?

Read the Story
Technical Guidance

Does Tau2 or Quark furnish an ability to wirelessly transmit or downlink video data from an unmanned vehicle or drone?

Read the Story
Technical Guidance

Can lenses be interchanged on FLIR cameras? Will FLIR calibrate my lens with a Tau2 or Quark2?

Read the Story
Technical Guidance

How are FLIR's microbolometer arrays packaged? Are they under vacuum? Why?

Read the Story
Technical Guidance

What is the occasional clicking sound made by the Tau2 camera? What is FFC?

Read the Story
Resources:
Tech Note: FLIR Camera Adjustments - LWIR
Download
User Manual: FLIR GUI User Guide
Download
Tech Note: FLIR NVFFC Note
Download
Quick Start Guide: FLIR Quark Quick Start Guide
Download
Warranty: OEM Limited Warranty
Download
Tech Note: QuarK Electrical IDD
Download
Tech Note: Quark SSN Description
Download
Tech Note: Tau 2 - Quark 2 - Muon Response Curve
Download
Datasheet: FLIR Quark2 Datasheet
Download
Tech Note: Tau 2 Quark Software IDD
Download
Datasheet: Quark Product Specification
Download
Tech Note: FLIR Gain Calibration App Note
Download
Tech Note: FLIR Flat Field Correction App Note
Download
Tech Note: FLIR Splashscreen App Note
Download
Tech Note: FLIR Supplemental FFC App Note
Download
Brochure: FLIR Tau 1 and Tau 2 Product Comparison Brochure
Download
Software Download: Camera Controller GUI for Tau 2 and Quark
Download
Specifications
Overview
Exportable Frame Rates
7.5 Hz (NTSC); 8.3 Hz (PAL)
Factory Optimized Video
Yes
Pixel Pitch
17 µm
Scene Range [high gain]
-40°C to +160°C
Scene Range [low gain]
N/A
Size (w/o lens)
22mm x 22mmx 12mm
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Precision Mounting Holes [M1.6x0.35] on 4 sides [2 per side]
Yes
Connections & Communications
Discrete I/O Controls Available
Yes
Dynamic Range Switching
Yes
External Sync Input/Output
Yes
Flat-Field Correction (FFC) Duration
<0.5 sec
Primary Electrical Connector
60-pin SAMTEC
RS-232 Compatible Communication
57,600 & 921,600 baud
Settable Splash Screens
Yes (10-camera minimum)
User Configurability via SDK & GUI
Yes
Environmental & Approvals
Mechanical shock
250g (1.5msec half-sine) and 500g (0.8msec half-sine) along any axis
Non-Operating Temperature Range
-55 °C to +105 °C
Operating Temperature Range
-40 °C to +80 °C
Operational Altitude
Yes (up to 40,00 feet)
ROHS REACH and WEEE Compliant
Yes
Vibration
4.3grms random vibration along any axis
Humidity (non-condensing between 5% to 95%)
Yes
Temperature Shock (5 degrees - min)
Yes
Imaging & Optical
Active Contrast Enhancement
Yes
Analog Video Display Format
640 x 480 (NTSC); 640 x 512 (PAL)
BT656 (8-bit)
Yes
CMOS (14-bit or 8-bit)
Yes
Color and Monochrome Palettes (LUTs)
Yes
Digital Detail Enhancement
Yes
Digital Zoom
2x, 4x, 8x
Full Frame Rate
30 Hz (NTSC), 25 Hz (PAL)
Image Optimization
Yes
Information Based HEQ
Yes
LVDS (14-bit or 8-bit)
Yes
NTSC/PAL (field switchable)
Yes
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<50 mK at f/1.0
Silent Shutterless NUC
Yes
Slow Video Option [factory configured]
Yes
Smart Scene Optimization
Yes
Symbology
Yes (256 gray and 256 color)
Time to Image
<5 seconds
Invert/Revert (analog and 8-bit digital)
Yes
Power
Input Power
3.3 VDC +/-0.1VDC
Power Dissipation [steady state]
~1.0 W
Power Reduction Switch [disables analog video]
Yes