;
Scout II
Support Center

Scout II

Go to Product Details Page

For Support
Please call (+1) 603-324-7600

For Service
Call (888) 959-2259

Overview:
Technical Guidance

Are the batteries in FLIR cameras allowed on board airplanes?

Learn more
Resources:
User Manual: FLIR Scout II User Manual
Download
Brochure/Catalog: FLIR Outdoor and Tactical Catalog
Download
FLIR Outdoor And Tactical Systems 2-3-10 Limited Warranty
Download
datasheet: Scout II Datasheet
Download
Tech Note: Your Perfect Palette Tech Note
Download
Software Download: Scout III - LS-X - LS-XR End User Too
Download
Specifications
System Overview
Built-in Display
640 × 480 LCD Display
Drop Test Rating
1 m
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Rating
IP-67, Submersible
Size (L x W x H)
6.70" × 2.31" × 2.44"
Thermal Sensitivity
<50 mK @ f/1.0
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Environmental & Approvals
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Imaging & Optical
Brightness
Adjusts Display Brightness Setting
Image Polarity
White Hot/Black Hot/InstAlert™; Selectable
Image Processing
FLIR Proprietary Digital Detail Enhancement™
On-Screen Symbology
Standard
Weight [incl lens]
12 oz (340 g)
Power
Battery Life (Operating)
> 5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
Presentation
Black Hot & White Hot
BH/WH/InstAlert™
Polarity
White Hot/Black Hot/InstAlert™; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state
Video Refresh Rate
<9Hz NTSC