Discontinued

FLIR Scout TK

Pocket-Sized Thermal Vision Monocular

The FLIR Scout TK is a pocket-sized thermal vision monocular for exploring the outdoors at night and in lowlight conditions. Scout TK reveals your surroundings and helps you see people, objects and animals over 100 yards (90 m) away. Simple to use, with still image and video recording, Scout TK is the perfect companion, whether in the back country or your own backyard.

FLIR Scout TK makes outdoor thermal imaging more accessible than ever with the ability to see heat signatures in total darkness.
Pocket-sized and designed for single-handed use, FLIR Scout TK has a simple four-button design and intuitive interface.
The Scout TK is also a great everyday tool for personal and home security at night.

Specifications

Sensor & Optical
Detector Type 160 × 120 VOx Microbolometer
Field of view (FOV) 20° × 16°
Image Processing FLIR Proprietary Digital Detail Enhancement™
Environmental & Approvals
Drop Test Rating 2 m
Operating Temperature -4°F to 104°F (-20°C to 40°C)
Rating IP-67, Submersible
Storage Temperature -40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating) >5 Hours
Battery Type Internal Li-Ion Cell
Start Up Time < 5 seconds
File Storage & Communication
Image Download USB
UI-UX
Brightness Button Brightness (toggle up<>down)
Built-in Display 640 × 480 LCD Display
Image Capture Short press for Image capture, long press for Video capture
On-Screen Symbology Standard
Palette Button Short press to toggle thru LUT's
Power Button On / Off
Splash Screen Generic
Video Refresh Rate <9Hz
System Overview
Color Palettes Black Hot / White Hot / InstAlert™ / Rainbow / Iron / Lava / Color Wheel/ Graded Fire 1&2
Package Includes Handheld Thermal Camera,Neck Lanyard, USB Cable, Lens Cap
Shutter Yes
Size (L x W x H) 6.0" × 2" × 2"
Warranty 2 years standard, 3 years with product registration
Waveband 7.5 - 13.5 µm
Weight [incl lens] 6 oz (170 g)

Resources & Support

User Manual

FLIR Scout TK User Manual

Quick Start Guide

FLIR Scout TK Quick Start Guide

Tech Note

Your Perfect Palette

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.