;
FLIR TruWITNESS
Support Center

FLIR TruWITNESS

Go to Product Details Page

For Support
Please call +1 800 254 0632

Resources:
FLIR Security Product Matrix
Download
Software Firmware Release Note: TruWITNESS Release Notes V1
Download
Brochure/Catalog: Smart City Brochure
Download
Quick Start Guide: TruWITNESS Wearer Quick Guide
Download
Quick Start Guide: TruWITNESS Charging Hub and Assignment Station Quick Guide
Download
User Guide: FLIR TruWITNESS ControlCenter User Guide
Download
User Manual: Latitude TruWITNESS Admin Center Help File
Download
User Manual: TruWITNESS Installation Guide
Download
Brochure/Catalog: Pro Security Cyber Hardening Guide
Download
Specifications
Overview
Real-time Streaming
Video: H.264 Main profile Audio: Advanced Audio Coding (AAC)
Real-time Communication
Built-in 4G LTE Support (nano-SIM)
LED on Screen Display
Battery level (%), network signal strength, recording, streaming and event information
Battery
Up to 12 hours
Compliance & Certifications
Warranty
1 year
Connections & Communications
Location
GPS/GLONASS/Galileo
Environmental
Weather Protection
Sensory IP55 (rain, dirt, dust)
Temperature Range
14°F to 113° F (-10°C to 45°C)
Physical
Weight and Dimensions
Sensory: 31g, 25*26*79 mm PCS: 290g, 80* 122* 30 mm
Power
Battery Charging
6 hours full charge
Input Power
USB for sensory; PoE for charging hub
Storage & Archive
Data Sync
Up to 60:1 offload rate
Video & Recording
Onboard Recording
Video: 1080p 25 fps H.264 Main profile Audio: Advanced Audio Coding (AAC)
Recording Capacity
Up to 48 hours
Training:
Learn More