;
Zenmuse XT Premium Aerial Thermal Imaging
Support Center

Zenmuse XT Premium Aerial Thermal Imaging

Go to Product Details Page

For Service
submit RMA.

Specifications
Overview
Dimensions
103 mm x 74 mm x 102 mm
Exportable Frame Rates
7.5 Hz NTSC; 8.3 Hz PAL
Pixel Pitch
17 µm
Scene Range [high gain]
640 × 512:-13° to 275°F (-25° to 135°C), 336 × 256:-13° to 212°F (-25° to 100°C)
Scene Range [low gain]
-40° to 1022°F (-40° to 550°C)
Spectral Band
7.5 - 13.5 µm
Spot Meter
Temperatures measured in central 4×4
Thermal Imager
Uncooled VOx Microbolometer
Electrical & Mechanical
File Storage
Micro SD Card
Environmental & Approvals
Humidity
5% to 95%
Non-Operating Temperature Range
-22° to 158°F (-30° to 70°C)
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Temperature Shock
5°C/min
Imaging & Optical
Analog Video Display Format
720 × 480 (NTSC); 720 × 576 (PAL)
Angular Vibration Range
� 0.03°
Color and Monochrome Palettes (LUTs)
Yes
Digital Detail Enhancement
Yes
Digital Zoom
640×512: 2x, 4x, 8x ,336×256: 2x, 4x;
FPA & Digital Video Display Formats
640 × 512; 336 × 256
Full Frame Rate
640 × 512:30 Hz (NTSC) 25 Hz (PAL), 336 × 256:30 Hz (NTSC) 25 Hz (PAL)
Image Optimization
Yes
Mount
Detachable
NTSC/PAL (field switchable)
Yes
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<50 mK at f/1.0
Video Format
MP4
Photo Format
JPEG, TIFF
Pan-Tilt
Controllable Range
Tilt:+35° to -90°; Pan:±320°; Roll:±15°
Mechanical Range
Tilt:+45° to -135° Pan:±320° Roll:±45°
Performance
Max controllable speed
120°/s
Video & Recording
Video Resolution
4K Ultra HD: 3840×2160 29.97p FHD: 1920×1080 29.97p