Product Overview

ADGiLE Is Always Watching,
So You Don’t Have To

ADGiLE brings imaging hardware, analytics, processing, connectivity, and application software together in one automated monitoring workflow.
Continuous awareness
Monitor day and night to improve visibility of intermittent emissions events.
Visual confirmation
See events and distinguish leaks from normal operating conditions.
Remote response
Use alerts, recordings, and dashboards to support faster action.
Flexible deployment
Choose cooled or uncooled OGI, fixed or pan/tilt, and available enclosure options.

Bring Continuous Monitoring to Your Site

HOW ADGILE WORKS

Continuous Monitoring.
Autonomous Detection.

OGI and visual cameras capture the scene while embedded data processing applies analytics. Event information, weather context, recordings, and alerts are available through a cloud-connected workflow for remote review.

  • Optical gas imaging and visual confirmation
  • Embedded data processing and local recording
  • Cloud-connected access and workflows
  • Alerts and remote notifications

View Product Details

COMPLETE SOLUTION

More Than a Camera 

ADGiLE combines the selected OGI camera and enclosure with edge processing, networking, software, licensing, and available services.

  • OGI camera with fixed or pan/tilt enclosure
  • Data server cabinet and networking
  • ADGiLE software and cloud connectivity
  • Available commissioning and warranty services

Learn More About Adgile

One Platform. Multiple Configurations.

Built Around Your Facility

Configure ADGiLE around the gas of interest, site layout, monitoring area, and installation requirements.
Camera Technology
• GF77a platform
• G620a platform
Installation Type
• Fixed
• Pan/Tilt
Enclosure Options
• ATEX/hazardous-area rated
• Non-hazardous rated
Coverage Options
• Multiple field-of-view selections
• Single or multi-asset monitoring
Deployment Models
• Embedded data processing 
• Cloud-connected
• Remote notifications

ASSET MONITORING APPLICATION

Powerful Analysis Software Guides Your Decision Making

FLIR Latitude UVMS enhances control and integration, offering operators the ability to configure automated actions upon detection and review historical data for thorough event analysis.

Applications

Continuous Visibility Across Industrial Operations

Apply ADGiLE where remote visual confirmation can help teams understand emissions events and prioritize response.
Upstream production
Monitor wellheads, separators, tanks, and related production assets.
Midstream operations
Support monitoring at compressor stations, gathering systems, and gas-processing facilities.
Terminals and tank farms
Maintain visibility across storage infrastructure and large outdoor areas.
Refining and petrochemical
Monitor complex process areas and critical equipment through a remote interface.
Uncooled Cameras (GF77a)
Cooled Cameras (G620a)
Camera Options

What Is a Cooled vs Uncooled Camera?

ADGiLE supports both cooled and uncooled optical gas imaging technologies. The right choice depends on the gases you need to monitor, monitoring distances, and application requirements.
Uncooled Cameras (GF77a)
A cost-effective option for continuous methane monitoring, uncooled cameras are well suited for fixed and pan/tilt ADGiLE deployments where 24/7 visual monitoring and autonomous detection are required.
Cooled Cameras (G620a)
Cooled cameras provide enhanced gas-imaging performance and can support methane, hydrocarbon, and VOC monitoring for applications where greater sensitivity or broader gas coverage is needed.
READ MORE
 

Build the Right Continuous Monitoring Solution

Whether the goal is methane monitoring, hydrocarbon and VOC detection, or broader facility visibility, Teledyne FLIR experts can help configure ADGiLE for the application.

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.