Flir One® Series

Thermal Camera for iOS® and Android™ Smart Devices

Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, Flir One Series thermal imaging cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs.

Connect your Flir One infrared camera to your smart device wirelessly or through a direct port connection, open the Flir One app, and you're ready to start imaging. With unique image enhancement features including Flir VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), Flir One Series cameras provide the best-in-class thermal imagery you need to quickly diagnose electrical faults, find air leaks and missing insulation, accurately measure temperature, and much more.

Talk to an Expert

Why choose Flir One Series cameras?

The Flir One Series cameras offer an imaging edge thanks to Flir VividIR. This enhancement process combines multiple image frames to deliver a sharper final thermal picture.

Another advantage of the Flir One Series is mobile app compatibility. The cameras pair not only with the Flir One App—which offers step-by-step inspection guides—but also with third-party apps that are tailored to specific inspection applications. 

A wider temperature range allows you inspect and accurately measure temperature on hotter components, which is important for automotive inspections and asset condition monitoring.

Flir One legacy models connect directly to your smartphone or tablet so you can inspect one-handed. The new Flir Edge (formerly Flir One Edge) Series thermal imaging cameras feature wireless connectivity, allowing Wi-Fi connection with your mobile devices, including iPhone and Android. It gives you greater flexibility to inspect areas that are difficult to access or out of view. You can also clip the camera onto your mobile device for convenience. 

Flir One cameras offer measurement tools such a spot meters to help you pinpoint exact temperatures on your subject. Activate more than one spot meter on your subject to record multiple measures a single subject and perform comparisons within the same image.

Break free with the Flir Edge Series

Flir Edge Series for Home Inspection

Getting started with the Flir One App

Now Playing

Break free with the Flir Edge Series
Break free with the Flir Edge Series

Now Playing

Flir Edge Series for Home Inspection
Flir Edge Series for Home Inspection

Now Playing

Getting started with the Flir One App
Getting started with the Flir One App

Flir MSX: See the Difference

Flir MSX® (Multi-Spectral Dynamic Imaging) adds visible light details to thermal images in real time for greater clarity, embedding edge and outline detail onto thermal readings. Unlike image fusion (merging of a visible light and thermal image), MSX does not dilute the thermal image or decrease thermal transparency. 

Image shows without MSX vs. with MSX

Use Your Flir Edge With Confidence With Inspection Guides

The Flir One app includes inspection guides to help you find air leaks, insulation gaps, and moisture buildup around the house, or troubleshoot automotive issues with seats, disc brakes, defoggers, and defrosters.

Flir One Mobile Apps for Your Unique Applications

Explore the eco-system of 3rd-party apps or develop your own

Flir One-compatible mobile apps can offer inspection, imaging, and reporting solutions tailored to your specific needs. Featured examples include:

  • Home Boost—helps homeowners find hidden problems that drive up energy bills. 
  • iCertify—for BS7671 electrical testing, inspection, and certification in the field.
  • Knauf Pro+—helps audit space to calculate insulation needs and detect potential energy loss.

Check out all the available apps—or, if you are interested in developing an app or integrating thermal into your app, create a developer account today. 

Flir Ignite™

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

 

Article Listing

Fundamentals

5 ways you can use your new FLIR ONE® Edge Pro around the house

Read More
Fundamentals

Introducing the New FLIR ONE Application for iOS

Read More

Cut Back Your Power Bills by Finding Energy Leaks with the FLIR ONE® Edge Pro

Read More

Which Camera Should I Choose?

Flir Edge Pro

Flir Edge Pro

$529.00

  • 160 × 120 thermal resolution
  • Measure temperatures up to 400°C (752°F)
  • Detachable wireless design for remote inspections up to 5 m (16.4 ft)
View Product

Thermal Resolution

160 × 120 (native resolution)
480 × 360 (super resolution)

Battery Life

Approximately 2 hours 30 minutes

Object Temperature Range

-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)

Flir One® Pro

Flir One® Pro

$429.00

  • 160 × 120 native resolution, 480 × 360 super resolution
  • Measure temperatures up to 400°C (752°F)
  • Flir OneFit adjustable height connector
View Product

Thermal Resolution

160 × 120 (native resolution)
480 × 360 (super resolution)

Battery Life

Approximately 1 hr

Object Temperature Range

-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)

Flir Edge

Flir Edge

$319.00

  • 80 × 60 thermal resolution
  • Measure temperatures up to 120°C (248°F)
  • Detachable wireless design for remote inspections up to 5 m (16.4 ft)
View Product

Thermal Resolution

80 × 60 (native resolution), 240 × 180 (super resolution)

Battery Life

Approximately 2 hours 30 minutes

Object Temperature Range

-20°C to 120°C (-4°F to 248°F)

Flir One®

Flir One®

$214.00

  • 80 × 60 thermal resolution
  • Measure temperatures up to 120°C (248°F)
  • Flir OneFit adjustable height connector
View Product

Thermal Resolution

80 × 60

Battery Life

Approximately 1h

Object Temperature Range

-20°C — 120°C (–4°F — 248°F)

Thermal Resolution

160 × 120 (native resolution)
480 × 360 (super resolution)

Thermal Resolution

160 × 120 (native resolution)
480 × 360 (super resolution)

Thermal Resolution

80 × 60 (native resolution), 240 × 180 (super resolution)

Thermal Resolution

80 × 60

Battery Life

Approximately 2 hours 30 minutes

Battery Life

Approximately 1 hr

Battery Life

Approximately 2 hours 30 minutes

Battery Life

Approximately 1h

Object Temperature Range

-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)

Object Temperature Range

-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)

Object Temperature Range

-20°C to 120°C (-4°F to 248°F)

Object Temperature Range

-20°C — 120°C (–4°F — 248°F)

Resources & Support

Note: For additional FLIR ONE support resources, please visit Support.FLIR.com

Product News

Flir One Edge Is Now Flir Edge: Same Trusted Innovation, Simplified Name

Learn more

Application Story

Flir One® Pro Camera Aids Step-Change in Quantifying the Thermal Performance of Buildings

Find out how

Datasheet

FLIR Edge Series Datasheet

Application Story

Achieve More Efficient Auto Inspections with Thermal Imaging

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Certification

ISO 9001-2015 FLIR Sweden

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Selection Guide

FLIR ONE Pro-Series Comparison Flyer

User Manual

FLIR ONE Series User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471
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
Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.