High Performance Cameras



Showing 4 matching products... Grid view Grid view List View List View

FLIR A6750 MWIR

High Performance MWIR InSb Camera

The FLIR A6750 MWIR camera offers short exposure times and high-speed windowed frame rates, making it an ideal choice for recording rapid thermal events and fast-moving targets. Freeze motion or achieve accurate temperature measurements on moving subjects, and perform a variety of non-destructive testing with this cooled InSb camera. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, scientific research, and more.

FLIR A6750 SLS

Longwave Infrared Thermal Camera

The FLIR A6750 SLS longwave camera is the ideal choice for high-speed thermal events and fast moving targets. It offers extremely short integration times and windowed frame rates above 4,000 Hz, so you can freeze motion or achieve accurate temperature measurements on moving subjects. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, scientific research, and more.

  View and Compare 5 Models
   Collapse
FLIR A325sc

Thermal Camera for Real-Time Analysis

Designed from the ground up to deliver the accurate thermal imaging and repeatable temperature readings you need, the FLIR A325sc provides more than 76,000 accurate temperature measurements in every image. This uncooled thermal imaging camera offers digital input directly to FLIR ResearchIR for start-and-stop recording, making it an excellent choice for a variety of research and science applications

Collapse Expand
Compare products (0/3)