Gases Detected and Minimum Detected leak rate (MDLR)

Independent laboratory (third party) testing confirms that the GasFindIR cameras can see the following gases at the minimum detected leak rate (MDLR):

  • 1-Pentene - 5.6g/hr
  • Benzene - 3.5g/hr
  • Butane -0.4g/hr
  • Ethane - 0.6g/hr
  • Ethanol - 0.7g/hr
  • Ethylbenzene - 1.5g/hr
  • Ethylene - 4.4g/hr
  • Heptane - 1.8g/hr
  • Hexane - 1.7g/hr
  • Isoprene - 8.1g/hr
  • MEK - 3.5g/hr
  • Methane - 0.8g/hr
  • Methanol - 3.8g/hr
  • MIBK - 2.1g/hr
  • Octane - 1.2g/hr
  • Pentane - 3.0g/hr
  • Propane - 0.4g/hr
  • Propylene - 2.9g/hr
  • Toluene - 3.8g/hr
  • Xylene - 1.9g/hr
Back to top