Flir Horizon: A Simpler, More Scalable Approach to Modern Security Challenges


Organizations today face a growing mix of security pressures: rising theft in retail and logistics, expanding camera counts across facilities, and the need to manage multiple sites with limited staff. Traditional NVR deployments often add complexity rather than reduce it, requiring additional servers, manual configuration, and specialized training.
Flir Horizon™ takes a different approach. Built on the trusted Flir United VMS (UVMS) platform, Horizon delivers an all‑in‑one, plug‑and‑play system that simplifies deployment, centralizes operations, and scales easily as security needs evolve.
When you choose Horizon, you get a system that's ready to operate immediately, with fully pre-configured software, essential licenses, and an interface that's designed to minimize training requirements.
Many organizations struggle with fragmented systems across locations. Horizon eliminates that fragmentation by integrating directly into the broader UVMS ecosystem. A single control center can manage multiple Horizon units alongside other UVMS systems, creating a unified operational environment. The UVMS + Horizon combination ensures you have one control center for everything—centralizing operations, reducing complexity, and keeping everything in one unified interface. The result is a security solution that can scale from small deployments to multi‑site environments without the need for new platforms or staff retraining. Adding new cameras, appliances, or locations becomes predictable and disruption‑free.
Horizon’s feature set aligns directly with the challenges faced by modern security teams:
These use cases demand systems that are both powerful and simple to operate. Horizon offers a wizard for first‑time setups as well as built‑in Active Maps and intuitive interface—all of which can help teams respond quickly without extensive training.
Horizon supports deployments ranging from 8 to over 100 cameras, making it suitable for both single‑site installations and distributed operations. The platform’s open, standards‑based design—including ONVIF Profile S—ensures broad compatibility with third‑party devices.
The available hardware options provide flexibility for different performance and storage requirements:
All units include pre‑installed software, 5 Horizon user licenses, 5 mobile licenses, and 8 Horizon channels, with expansion options available.
Horizon is built to reduce the operational burden on security teams. With no additional servers to build and no software to install, organizations can deploy the system quickly and begin recording immediately. By removing complexity from day one, tasks such as monitoring, searching, reviewing incidents, and exporting evidence become faster and easier.
The system is accessible through a desktop client, desktop web client, and mobile‑friendly web client, ensuring operators can manage security from any device.
As security needs grow, Horizon provides a stable foundation that scales without requiring a platform change. Its integration with UVMS ensures consistent workflows across the entire ecosystem, from small NVR deployments to enterprise‑grade systems.
For organizations seeking a reliable, easy‑to‑manage solution that adapts to evolving risks, Horizon delivers the performance, simplicity, and scalability required to protect people and assets effectively.
Contact our experts to learn more about Flir Horizon today.