Ensure Operational Efficiency and Maintain Energy Flow

Hydropower is an important form of renewable energy, making up more than half of the renewable energy used globally and more than 16% of power generation from all sources. It's critically important, therefore, to maintain operations from hydropower stations, through midstream utility connections, and downstream to the electrical power grid that keeps homes, businesses, and cities running.

Regular predictive maintenance inspections—as well as continuous monitoring and enhanced perimeter security—can ensure the continued flow of electrical power. This is possible with handheld thermal, acoustic, and optical gas imaging cameras as well as fixed thermal-enhanced cameras.

Hydropower Applications

Electrical Systems Inspection

Inspectors can use thermal and acoustic imagers to check lines for partial discharge and loose connections, inspect electrical components, and survey switchgear for signs of overheating or faulty components.

Regular Maintenance

Regular thermal, acoustic, and optical gas inspections involve monitoring components temperature irregularities, partial discharge, and sulfur hexafluoride gas leaks. Combined with FLIR analytics software, these inspections provide valuable data for predictive maintenance, allowing operators to schedule repairs before problems escalate.

Equipment Inspection

Thermal imagers can be used to inspect turbines, generators, cooling systems, transformers, and other critical equipment for abnormal temperature patterns. Hot spots can indicate potential problems such as electrical faults, worn bearings, blockages, pump issues, inefficient cooling or lubrication issues.

Dam Integrity

Handheld and fixed thermal imaging cameras can be employed to monitor the temperature distribution on the dam surface. Temperature variations might indicate seepage or structural issues that require attention.

Pipeline Inspection

Thermal imagers can identify blockages, leaks, or temperature irregularities in pipelines carrying water to and from the plant. This aids in preventive maintenance and avoids disruptions.

Control Room Monitoring

Fixed thermal sensors—whether they offer on-the-edge analytics or simple integration into existing monitoring systems—can monitor control room equipment remotely, 24-7. Any anomalies that happen will trigger alerts, enabling timely actions to prevent failures.

Security

Dams, hydropower stations, and substations must be protected from intruders who could interfere with the flow of electricity. Thermal security cameras can detect and analyze potential intruders even in poorly lit areas or at night.

Leak Detection

The hydroelectric power grid can experience a range of leaks—from water leaking from pipes and hydraulic components, to compressed air leaks, to leaking SF6 insulaton from substation transformers. Detecting these leaks with thermal, acoustic, and optical gas imaging cameras helps reduced maintenance costs and ensures efficient operation.

The Flir Total Solution

Flir technologies for the renewable energy industry are powerful, non-invasive tools for monitoring systems and diagnosing failures. They allow inspectors to identify problems early, document them, and schedule repairs before they break down and force costly replacements.

The Flir Total Solution includes:

  • Thermal, acoustic, and optical gas imaging cameras
  • Inspection route guidance
  • Flir Ignite provides secure direct data storage, Flir Thermal Studio software provides rapid reporting, and analyzing
  • Training and service

FLIR Products for the Hydropower Applications

FLIR offers a range of handheld and fixed monitoring tools as well as inspection and analyzing software—all designed to monitor the system and components and ensure the operating efficiency of hydropower stations.

Handheld Thermal Cameras

FLIR T1010

FLIR T1010

HD Thermal Imaging Camera

FLIR T840

FLIR T840

From $21,192.00

High-Performance Thermal Camera with Viewfinder

FLIR E96

FLIR E96

From $11,879.20

Advanced Thermal Imaging Camera

Flir E8 Pro

Flir E8 Pro

From $2,599.20

Pro-Series Infrared Camera with Ignite™ Cloud

Fixed Thermal Cameras

FLIR Axxx-Series Image Streaming

FLIR Axxx-Series Image Streaming

Fixed-Mount Thermal Camera

FLIR A50/A70 Smart Sensor

FLIR A50/A70 Smart Sensor

Fixed-Mount Thermal Camera

FLIR AX8

FLIR AX8

$1,250.00

Thermal Imaging Camera For Continuous Condition and Safety Monitoring

Acoustic Imaging Cameras

Flir Si2-LD™

Flir Si2-LD™

$19,849.00

Industrial Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

Flir Si2-PD™

Flir Si2-PD™

$20,890.00

Industrial Acoustic Imaging Camera for Partial Discharge Detection

Flir Si2-Pro™

Flir Si2-Pro™

$27,590.00

Industrial Acoustic Imaging Camera for Partial Discharge Detection, Pressurized Leak Detection and Mechanical Fault Detection

Professional Reports

Software that Helps Your Customer and Your Business

The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.

The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.

Infrared Thermography Training Resources

Equip your staff with inspection skills through infrared thermography training courses offered by  the Infrared Training Center. We also offer online and onsite training courses for large groups and organizations looking to improve their thermal inspection skills.

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.