Flir Si2-Pro™

Industrial Acoustic Imaging Camera for Partial Discharge Detection, Pressurized Leak Detection and Mechanical Fault Detection

$27,590.00

The Flir Si2-Pro helps you significantly lower costs associated with mechanical bearing issues and partial discharge on electrical equipment. It also enables you to drastically reduce leaks in your facilities, cutting down expenses related to compressed air and gas leaks. With the Si2 series, you'll experience the best-in-class performance, decision support, fleet management, and enterprise data integration available.

For specialized needs, you can choose from additional models: opt for the Si2-LD for advanced leak detection and mechanical fault detection applications or select the Si2-PD for your electric utility applications. Explore these models in the related products section below to find the perfect fit for your requirements.

Clear Vision, Sound Solutions
Precisely detect, locate, and measure compressed air leaks, gas leaks, and partial discharges. Identify and quantify both minor and elusive issues from up to 200 m (656 ft) away—boosting operational efficiency and ensuring safety.
Save on costly repairs, reduce downtime, and enhance maintenance efficiency by identifying bearing defects before they cause equipment failure.
Ensure optimal use and maintenance of equipment in large-scale industrial settings with fleet management, cloud data integration, and OTA software updates. Combine acoustic and thermal imaging in the same report.

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Severity Assessment Automatic AI-based severity assessment including recommended actions onboard camera
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate 0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)
Imaging & Optical
Camera software update Automatic Over The Air (OTA) wireless update or via USB connection
Field of view [FOV] 75° diagonal
Video Frame Rate Camera: 60 fps / Acoustic image: 30 fps / Screen: 70 fps
Video Image Resolution 1280 × 720
Zoom 8x Digital zoom
Measurement & Analysis
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 130 kHz
Detection Threshold 20 kHz: -15 dB SPL
35 kHz: 4 dB SPL
50 kHz: 10 dB SPL
80 kHz: 36 dB SPL
100 kHz: 51 dB SPL
Detects Following Gases Detects all gases provided they are under sufficient pressure. Quantifies leak rate costs for compressed air, ammonia, argon, CO₂, helium, hydrogen, methane, natural gas, and nitrogen.
Discharge Detection Mechanical fault detection
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate 0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)
Severity Assessment Automatic AI-based severity assessment including recommended actions onboard camera
User Interface
Display Size: 5 in. 1280 × 720
Resistive touch screen, TFT LCD, MIPI DSI
Power
Battery Li-Ion rechargeable battery pack (RRC 2054):14.4 V DC, 3.45 Ah, 49.68 Wh
Max output: 16.8 V DC, 5 A
Battery Charger Input: 19-26 V DC, 2.8 A
Max output: 17.4 V DC, 4.8 A
Battery weight ~ 0.25 kg
Nominal Input Voltage Nominal input voltage: 12 V DC
Max input: 17 V DC , 3.3 A (limited)
Environmental & Certifications
Operating And Storage Humidity 0-90% recommended
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Protection Class IP54
Storage Temperature Range –20°C to 70°C ( –4°F to 158°F)
Warranty http://www.flir.com/warranty/
General
Annotations Image tags, comments, and GPS coordinates
Battery Size 85 mm × 77 mm (RRC2054)
Worklights 2 modes: On/Off

Accessories

  1. Neckstrap (T131758ACC)

Resources & Support

Note: For additional Si2-Series support resources, please visit Support.FLIR.com

Datasheet

FLIR Si2-Pro Datasheet

User Manual

FLIR Si2-Series User Manual

Brochure

FLIR Acoustic Imaging Guidebook

Application Story

FLIR Si2 Acoustic Imaging Application Story - Driving Down Rising Energy Bills

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.