Teledyne FLIR Releases New 80° Wide-Angle Thermal Lens and Port Adapter for FLIR Thermal Cameras

See More in Tight Spaces and View Larger Targets with the 80° Lens for FLIR Axxx, Exx, T5xx, and T8xx Fixed and Handheld Thermal Imaging Camera Series

Teledyne FLIR, part of Teledyne Technologies Incorporated, today introduced a new 80° lens with an ultra-wide field of view, designed to enable maintenance managers, engineers, and mechanical technicians to keep an eye on assets in a large target area for continuous monitoring, condition monitoring, and early intervention of developing faults. The 80° lens is compatible with FLIR A400/500/700 Image Streaming and Smart Sensor fixed-mount thermal cameras, A500f/A700f Advanced Smart Sensor cameras, and FLIR E76, E86, E96, T530, T540, T560, T840, and T865 portable camera families.

FLIR 80 deg Lens (1).jpg

In fixed-mount applications such as coal and fertilizer pile monitoring, this ultra wide-angle lens makes it possible to install fewer thermal cameras while keeping all assets in the cameras’ field of view. 

In spaces with large inspection targets, such as a furnace, tank, roof or wall, the wide-angle lens can help an inspector capture more of the scene in one image for improved efficiency.

In condition monitoring applications including building, manufacturing, and power plant environments, a handheld FLIR thermal camera paired with the 80° lens allows users to easily inspect in tight, restricted spaces with limited viewing angles. For example, high-voltage electrical cabinets are frequently fitted with infrared windows, which allow inspectors to quickly inspect components without opening the panel to minimize arc flash risk. Space between the IR window and the electrical components is typically limited. With the 80° lens, inspectors can capture all the components in one image.

 

24 vs 80 degree lens.png

24° vs 80° lens

Some electrical cabinets are fitted with "port"-type devices. FLIR has launched a port adapter that simply attaches to the 80° lens, making inspection through third-party ports fast and simple.

“The ability to capture better imagery means organizations can make better, more informed decisions when identifying thermal anomalies in industrial equipment and building envelopes,” said Rob Milner, Business Development Director, Teledyne FLIR. “With more data captured in a single scene, inspectors can reduce the amount of time needed for the inspection and for post-inspection processing and reporting. Furthermore, inspectors will enjoy greater flexibility to do more types of inspections with their existing thermal camera systems.”

The wide-angle lens also features a lightweight, compact design that is just 40 mm longer than the standard lenses across all compatible thermal camera families. For handheld operators, it allows inspectors to more easily navigate the thermal camera in tight spaces where standing further back is not an option.

For more information about the wide-angle lens, visit www.flir.com/80lens, or fill out the 'request info' form. Customers purchasing the 80° wide-angle lens for an existing/currently owned T5xx, T8xx, A400, A500, A700, A500f/A700f, or Exx camera will need to send the product to the closest Teledyne FLIR service location for recalibration. Lenses purchased with new compatible thermal cameras from Teledyne FLIR will be calibrated prior to shipment.

 

Back to top