Teledyne FLIR Introduces X8580 and X6980 Families of High-Speed, High-Resolution Thermal Science Cameras

Teledyne FLIR has introduced two families of X-Series science cameras, the X858x and X698x, offering high-speed and high-resolution thermal imaging capabilities for scientific research and engineering applications within the mid-wave infrared (MWIR) and long-wave infrared (LWIR) spectrum.

The X858x and X698x cameras offer advanced recording, triggering, and synchronization capabilities. This includes the ability to remotely adjust the focus, improving the quality of thermal data acquisition while saving time and eliminating frustration when operating within dynamic environments.

Users can then seamlessly transfer the data from the onboard solid-state drive (SSD) to a computer for processing and analysis, executed through FLIR Research Studio or the FLIR Science Camera SDK. This simplified experience enables users to immediately access a local copy of the data, providing in-the-moment data review and analysis. The cameras also support long-duration recordings, only limited by the size of the on-board, off-the-shelf SSD. This feature eliminates the need for high-speed data recording systems for some users, potentially saving significant time and costs on additional hardware and integration.

“The new X858x and X698x families of FLIR X-Series cameras are the most flexible, high-performance models in the FLIR scientific camera lineup to date,” said Desmond Lamont, global business development manager for Teledyne FLIR. “In addition to enabling more precise and convenient thermal data capture with programmatic lens control, the cameras include the ability to record directly to the onboard SSD, meaning users can rapidly configure their cameras to record for long durations without the need to invest in or integrate frame grabber-based recording systems. This feature greatly increases the utility of X-series cameras where longer timescale data capture is paramount and can save the user tens of thousands of dollars in budget, in addition to offering an overall smaller size and weight footprint for the total system.”

The X858x MWIR and SLS LWIR family of cameras feature a cooled thermal camera core with high-definition resolution (1280x1084) and a 180Hz frame rate, for capturing the most refined data imagery. The X698x MWIR and SLS LWIR cameras feature 640x512 thermal resolution with a greater than 1kHz frame rate to capture stop motion high-speed events – whether in the lab or on the test range.

For more information, including local availability, pricing, and purchasing options, visit

https://www.flir.com/instruments/science/next-generation-x-series.

 

Back to top