Discontinued

FLIR A65

IR Temperature Sensor

The FLIR A65 is a thermal imaging temperature sensor for process control/quality assurance, fire prevention, and condition monitoring that offers comprehensive visual temperature monitoring. The A65 integrates seamlessly into existing systems and provides temperature linear output through GenICam™ compliant software.

Advanced Thermal Imaging For Condition Monitoring
At just 4.1 × 1.9 × 1.8 in, the A65 brings thermal imaging to your smallest spaces at an affordable price.
Easy setup thanks to GigE Vision and GenICam compliance and GigE Vision lockable connector.
Synchronize between multiple cameras for greater coverage and communication, or for stereoscopic applications.

Specifications

Highlighted
Digital I/O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital Inputs 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
EMC EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission)
f-number 1.25
Image Frequency 30 Hz
Thermal Sensitivity/NETD <0.05°C @ 30°C (86°F) / 50 mK
Accuracy ±5°C (±9°F) or ±5% of reading
Communication & Data Storage
Digital I/O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital I/O isolation voltage 500 VRMS
Digital I/O supply voltage 2–40 VDC, max 200 mA
Digital input purpose General Purpose
Digital Inputs 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
Digital Synchronization Connector Type 12-pole M12 connector (shared with Digital I/O and External power)
Ethernet Control and image
Ethernet Communication GigE Vision ver. 1.2 Client API GenICam compliant
Ethernet Connector Type RJ-45
Ethernet Image Streaming FOV 25: 8-bit monochrome @ 30 Hz Signal linear/ DDE Automatic/ Manual Flip H&V 14-bit 640 × 512 pixels @ 30 Hz Signal linear/ DDE Temperature linear GigE Vision and GenICam compatible
FOV 45, FOV 90: 8-bit monochrome @ 60 Hz Signal linear/ DDE Automatic/ Manual Flip H&V 14-bit 320 × 256 pixels @ 60 Hz Signal linear/ DDE Temperature linear GigE Vision and GenICam compatible
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0 Power
Ethernet Protocols TCP, UDP, ICMP, IGMP, DHCP, GigEVision
Ethernet Standard IEEE 802.3 / RJ-45
Ethernet Type Gigabit Ethernet
Synchronization in 1×, non-isolated
Synchronization in - purpose Frame sync in to control camera
Synchronization in - type LVC Buffer @3.3V, "0" <0.8 V, "1" >2.0 V.
Synchronization out 1×, non-isolated
Synchronization out - purpose Frame sync out to control another Ax5 camera
Synchronization Out - type LVC Buffer @ 3.3V, "0"=24 MA max, "1"= –24 mA max.
Imaging & Optical
Detector Pitch 17 µm
Detector Time Constant Typical 12 ms
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
f-number 1.25
Field of view (FOV) FLIR A65, FOV 90 (30 Hz, ver. 2016): 90° × 69° with 7.5 mm lens
FLIR A65, FOV 45 (30 Hz, ver. 2016): 45° × 37° with 13 mm lens
FLIR A65, FOV 25 (30 Hz, ver. 2016): 25° × 20° with 25 mm lens
Focal Length FLIR A65, FOV 90 (30 Hz, ver. 2016): 7.5 mm (0.30 in.)
FLIR A65, FOV 45 (30 Hz, ver. 2016): 13 mm (0.5 in.)
FLIR A65, FOV 25 (30 Hz, ver. 2016): 25 mm (0.98 in.)
Focus Fixed
Image Frequency 30 Hz
IR Resolution 640 × 512 pixels
Spatial resolution (IFOV) FLIR A65, FOV 90 (30 Hz, ver. 2016): 2.27 mrad
FLIR A65, FOV 45 (30 Hz, ver. 2016): 1.31 mrad
FLIR A65, FOV 25 (30 Hz, ver. 2016): 0.68 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <0.05°C @ 30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±5°C (±9°F) or ±5% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size (L x W x H) FOV 25: 107.8 × 49.6 × 46.6 mm (4.2 × 1.9 × 1.8 in.)
FOV 45, FOV 90: 104.1 × 49.6 × 46.6 mm (4.1 × 1.9 × 1.8 in.)
Emissivity Correction Variable from 0.5 to 1.0
External Optics & Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range -25°C to 135°C (-13 to 275°F) / –40°C to 550°C (-40 to 1022°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
General
Base Mounting 4 × M3 thread mounting holes (bottom)
Housing material Magnesium and aluminum
Package Includes Cardboard box, thermal imaging camera with lens, focus adjustment tool, printed documentation, user documentation CD-ROM, FLIR Tools download card
Weight 0.21 kg (0.46 lb.)
Environmental & Certifications
EMC EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 40 (IEC 60529) with base support mounted
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F)
Operating Temperature Range –15°C to 50°C (5°F to 122°F) The operating temperature range assumes that the camera is mounted on the base support (included in the package) or a similar type of heatsink.
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Tripod Mounting UNC ¼"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6 & MIL-STD810G)
Power
External Power Connector Type 12-pole M12 connector (shared with Digital I/O and Digital Synchronization )
External Power Operation 12/24 VDC, < 3.5 W nominal < 6.0 W absolute max
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

Datasheet

A35 A65 Datasheet A4

Datasheet

A35 A65 Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Brochure

FLIR Automation Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.