Discontinued

Airtec

Diesel Particulate Monitor

The Airtec monitor is an elemental carbon monitor designed to determine exposure of workers in underground mines to diesel particulate material (DPM). Airtec uses a real-time particle capture and light-transmission method to yield elemental carbon values which closely correlate with NIOSH 5040 test results. The Airtec monitor provides results that are time-and-space-resolved, allowing the operator to track DPM levels over time to help eliminate the risks associated with over exposure.

Wearable, Real-Time DPM / EC Monitor Replicates NIOSH 5040
Get real-time results that you can store for later analysis. No need for filters to send to an outside lab.
Airtec has high sensitivity to DPM and can track levels over time to determine the possibility of long-term health hazards.

Specifications

Imaging & Optical
Dynamic Range 9-600 µg/m3 8hr TWA EC
Sensitivity < 15 µg/m3 elemental carbon (EC)
Communication & Data Storage
Data Archive 2.75 to 66.6 days (1 min. to 1 hr sample intervals)
Output LCD display with user-controlled backlight; User selectable 1, 5, 15 min. averaging EC and TC data logged 8 hr TWA DPM levels; Mini-USB connection
Power
Battery Life >12 hrs (continuous use)
Power 7.4 VDC (built-in Li-ion rechargeable battery); 100 - 240V AC adaptor
General
Alarm LCD alerts user of Low battery, Filter change, and pump flow
Dimensions 4.75°(H) x 5.25°(W) x 2.5°(D) / 12.1cm(H) x 13.3cm(W) x 6.4cm(D)
System Weight 1.5 lbs (681g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Airtec Software

You must be logged in to download file.

Datasheet

Airtec Datasheet

Brochure

Airtec Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart