Axxx-Series Smart Sensor

Fixed-Mount Thermal Camera

The FLIR Axxx-Series Thermal Smart Sensor Camera has the features automation solution providers need for complex monitoring applications, including critical infrastructure, product quality, and early fire detection. The Smart Sensor configuration includes multiple measurement tools and alarms while also providing computing-on-the-edge, with analytics performed at the camera level for immediate results. With a range of lens choices, motorized focus control, and unrivaled connectivity, A400/A500/A700 cameras offer unmatched power and flexibility. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

Speed Up Decision-Making, Reduce Downtime, Improve Product Quality
Includes options to adjust measurements and alarms based on a reference temperature source (advanced)
Edge analytics with features such as a polygon function (advanced) help you make immediate, informed decisions
Provides exceptional image quality with up to 640 × 480 (307,200 pixels) and superior measurement accuracy (<±2°C)

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose A400-Standard, A700-Standard: • As a function of alarm, output to external device • Fault (NC)
A500-Standard: Programmatically set; fault (NC)
Advanced: • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding A400-Standard, A700-Standard: H.264, MPEG4, or MJPEG
A500-Standard: RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Advanced: Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet Interface Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Image Frequency 30 Hz
Thermal Sensitivity/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output • Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose A400-Standard, A700-Standard: NUC, NUC disable, alarm
A500-Standard: NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous • Frame rate • ROI
Advanced: NUC, NUC disable, alarm
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose A400-Standard, A700-Standard: • As a function of alarm, output to external device • Fault (NC)
A500-Standard: Programmatically set; fault (NC)
Advanced: • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding A400-Standard, A700-Standard: H.264, MPEG4, or MJPEG
A500-Standard: RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Advanced: Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication A400-Standard, A700-Standard: TCP/IP socket-based FLIR proprietary
A500-Standard: • GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Advanced: TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi (optional)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols A400-Standard, A700-Standard: • EtherNet/IP • IEEE 1588 • Modbus TCP Slave • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
A500-Standard: • IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Advanced: • EtherNet/IP • IEEE 1588 • Modbus TCP Master • Modbus TCP Slave • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage Records up to 100 FLIR radiometric JPEG; storage as function of: alarm, scheduling, or user interaction (camera web)
Multicast Yes
RS-232 A400, A500-Advanced, A700-Standard: NA
A500-Standard, A700-Advanced: M8 A-coded, male connector
Serial Communication Pan & Tilt control. Pelco D standard HW interface: RS232 and RS485 exclusively
Unicast Yes
Video Storage Records up to 10 H.264 videos; storage as function of alarm — 5 sec. before alarm and 5 sec. after alarm.
WiFi Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Available Lenses 6°, 24°, 14°, 42°, 2.0x Micro, Dual FOV (14° + 24°) athermalized lenses, 80°
Contrast Enhancement A400, A500-Advanced, A700: FSX® / Histogram equalization (IR only)
A500-Standard: RTSP and GVSP video streaming: FSX® / Histogram equalization (IR only)
Detector Pitch A400, A500: 17 µm
A700: 12 µm
Focal Plane Array (FPA) Uncooled microbolometer
Focus One-shot contrast, motorized, and manual
Image Frequency 30 Hz
Image Source A400-Standard, A700-Standard: Video stream 0: visual / IR / MSX® (visual camera is an optional feature) Video stream 1: visual
A500-Standard: RTSP video streaming: visual / IR / MSX® (visual camera is an optional feature) RTSP radiometric streaming: IR camera GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
Advanced: Video stream 0: visual / IR / MSX® (visual camera is an optional feature) Video stream 1: visual Radiometric video stream: IR
IR Resolution A400: 320 × 240
A500: 464 × 348
A700: 640 × 480
Multi-Streaming A400-Standard, A700-Standard: Yes
A500-Standard: RTSP protocol: yes GVSP protocol: no, one stream only
Advanced: Yes
Overlay With / Without
Pixel Format A400-Standard, A700-Standard: YUV411
A500-Standard: RTSP video streaming: YUV411 RTSP radiometric streaming: MONO 16 GVSP video streaming: YUV422 or MONO 8 GVSP radiometric streaming: MONO 16
Advanced: Video stream: YUV411 Radiometric stream: MONO 16
Radiometric IR video streaming A400-Standard, A700-Standard: NA
A500-Standard: RTSP or GVSP (GigE Vision) protocols
Advanced: RTSP protocol
Readout A400-Standard, A700-Standard: Measurement results: • Ethernet/IP (pull) • Modbus TCP slave (pull) • MQTT (push) • Query over REST API (pull) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only • Web interface
Advanced: Measurement results: • Ethernet/IP (pull) • Modbus TCP master (push) • Modbus TCP slave (pull) • MQTT (push) • Query over REST API (pull) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only • Web interface
Spectral Range 7.5–14 µm
Streaming Resolution A400-Standard, A700-Standard: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels
A500-Standard: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 320 × 240 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
Advanced: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels Radiometric stream: 320 × 240 pixels
Thermal Sensitivity/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
Video Streaming A400-Standard, A700-Standard: RTSP protocol
A500-Standard: RTSP or GVSP (GigE Vision) protocols
Advanced: RTSP protocol
Visible Camera Optional accessory; disabled when 80° lens in use
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output • Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection Max./min. temperature value and position shown within box
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Based on input of optics/window transmission and temperature
Measurement Corrections A400-Standard, A700-Standard: Global object parameters; local parameters per analyze function
A500-Standard: Global object parameters
Advanced: Global object parameters; local parameters per analyze function
Measurement Presets Yes
Measurement Tools A400-Standard, A700-Standard: 10 spotmeters, 10 boxes, 3 Deltas (difference any value/reference/external lock), 1 isotherm (above/below/interval), 1 iso-coverage, 1 reference temperature
Advanced: 10 spotmeters, 10 boxes or mask polygons, 3 Deltas (difference any value/reference/external lock), 2 isotherms (above/below/interval), 2 iso-coverage, 1 reference temperature, 2 lines, 1 polyline
Object Temperature Range A400, A500: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 1500°C (572°F to 3632°F)
A700: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 2000°C (572°F to 3632°F)
Reflected apparent temperature correction Based on input of reflected temperature
General
Base Mounting 4× M4 on 4 sides
Housing material Aluminium
Size (L x W x H) 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight 0.82 kg (1.8 lb), camera only
Environmental & Certifications
Corrosion • ISO 12944 C4 G or H • EN60068-2-11
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529, IP 54, IP66 with accessory
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
ONVIF Conformance A400-Standard, A700-Standard: No
Advanced: Yes. ONVIF Profile S
Operating Temperature Range -20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
Radio Spectrum • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting UNC ¼″-20 on 2 sides
Vibration • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

Resources & Support

Note: For additional Axxx-Series Smart Sensor support resources, please visit Support.FLIR.com

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Find out how

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Datasheet

FLIR Axxx-Series SS (Smart Sensor Camera) Datasheet

Application Story

FLIR Axxx-Series Application Story - Thermal Imaging Cameras for Substation Monitoring

Brochure

FLIR Early Fire Detection (EFD) Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Brochure

FLIR Automation Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.