Discontinued

FLIR CO-Mini

Compact Night Vision Clip-On System

Designed for short- to medium-range observation and rapid target acquisition, the FLIR CO-Mini clip-on system converts a standard day optic into a tactical night vision device. The CO-Mini installs in front of magnified day scopes in seconds via objective lens adaptor or quick-release Picatinny mount. Use of the existing day scope reticle allows consistent shot placement without the need to rezero.

Compact, Instantaneous, Tactical Night Vision
Quick-release Picatinny mount and day scope reticle make installation and shot precision possible in seconds.
Compact design and clip-on mounting allow familiar shooting position, release, and follow through.
Numerous Gen 2+ and Gen 3 image intensifier tube options, including “Quick Silver” and “Ghost” black and white displays, cater to performance demands and user-preference.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -
Exit Pupil Diameter [mm] 27.5 mm
Eye Relief [mm] -
Field of View 22°
Focus Range 20 m to Infinity
IIT Generation FLAG - Filmless Auto-Gated IIT MG
Infrared Illuminator Detachable Long Range IR
Lens System F/1.25; 38 mm
Magnification 1× (recommended to use with up to 6x day time optics)
Photocathode Type Filmless GaAs
Resolution 64-72 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +50°С (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life 60 hrs (3V) / 40 hrs (1.5V)
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.2V (1)
File Storage & Communication
Remote Control Wireless
UI-UX
IR Indicator No
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 125 × 68 × 55 mm (4.9 × 2.7 × 2.2 in)
Product Weight 0.43 kg (0.95 lbs)
Tripod Mount -
Accessories
Included Accessories Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Battery, Light Suppressor for Day Scope, AWReC (Advanced Wireless Remote Control) #94, Quick Release Mount, Instruction Manual with Warranty Card, Soft carrying CasePicatinny adapter for AWReC (Advanced Wireless Remote Control), Special, Wrench, Packing Box, Light-Suppressor 3, Light-Suppressor 2, Light-Suppressor 1, Lens Tissue
Optional Accesories Scope Mounting System 1 #40, Scope Mounting System 2 #41, Scope Mounting System 3 #42, Scope Mounting System 4 #43, Scope Mounting System 6 #44, Extended Rail Adapter #85, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Mount for IR illuminator #60, Mil-Standard Hard Shipping/Storage Case #102

Accessories

Resources & Support

Datasheet

CO-Mini Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure