F-Series high-resolution thermal security cameras are fixed-site cameras that give you video and control over both IP and analog networks. F-Series cameras define the new standard of performance with five models that provide 640 × 480 thermal resolution to give you greater image detail, longer detection range, and better analytics performance than ever before.

Long-range threat detection with enhanced analytics
The F-Series creates greater thermal scene detail, improving threat detection and alarm assessment from greater distances.
The camera uses open IP standards and is ONVIF-compliant and streams digital video in H.264, MPEG-4, and M-JPEG formats.
The F-Series improves coverage without compromising range performance, optimizing coverage efficiency while lowering overall installation costs.

Specifications

Compliance & Certifications
Compliance and Certifications EN 61000-6-4: 2007 Class A/CISPR 22: 2005 Class A EN 61000-3-3: 1995+A1:2001+A2:2005 EN 61000-3-2: 2006 EN 50130-4: 1996+A1:1998+A2:2003 FCC Part 15, Subpart B, Class A IP 66 (IEC 60529) IEC 60068-2-27)
Environmental
De_Icing_Anti_Icing MIL-STD-810F, Method 521.1; 6 mm of ice
Humidity 0-95% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -50°C to 70°C continuous operation -40°C to 70°C cold start
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 18.1" × 5.5" × 6.3" (460 × 140 × 160 mm)
Input Voltage 24 VAC (21-30 VAC) 24 VDC (21-30 VDC)
Power Consumption 24 VDC = 10 W; 46 W (max w/heaters) 24 VAC = 15 VA; 51 VA (max w/heaters)
Thermal Effective Resolution 76800.0
Thermal Focus Range Athermalized, Focus-Free
Thermal Pixel Pitch 25 µm
Thermal Spectral Range 7.5 µm to 13.5 µm
Thermal Zoom 2× & 4x E-zoom
Weight ~10.2 lb (4.8 kg); Configuration Dependent
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
Serial Control Interfaces RS-232/-422; Pelco D, Bosch
Thermal Camera
Array format 320 × 240
Focal Length 13 mm
Thermal Frame Rate NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras; multiple streams per channel.
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)
Video Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality for subjects of interest

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

F-Series PT-Series Payload Installation Guide

Configuration Guide

Nexus IP Camera Configuration Guide

Firmware Release Note

F-Series, PT-Series, and D-Series Firmware Security Patch Release Notes

Datasheet

F-Series-Datasheet

User Manual

F Series User Manual

Tech Note

SEC-BEST_PRACTICES-Tech-Paper-Update_USL_TDYFLIR_WEB

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart