The compact FLIR Elara™ FB-Series O thermal security camera delivers industry-leading thermal imaging for perimeter and wide area protection around the clock. The camera also offers "plug-and-play" compatibility with external video analytics and major VMS suppliers, including FLIR United VMS, for additional functionality and a flawless user experience.
- Products
- Security
- Thermal Security Cameras
- Fixed
- Elara™ FB-Series O
Added to cart
-
Affordable, Best-in-Class Perimeter Protection
The Elara™ FB-Series O is compatible with FLIR TRK analytics encoders that classify humans and vehicles, and hand-off targets for PTZ tracking.
-
Plug And Play Integration
The FB-Series O is fully integrated and certified by third party video management systems, as well as FLIR United VMS.
-
Best-in-class thermal imaging
The FB-Series O utilizes the same thermal sensor technology used in all of FLIR's award-winning perimeter protection thermal cameras.
Why thermal is the right choice to protect perimeters
Advanced thermal security cameras from FLIR provide the most complete perimeter intrusion protection for locations large and small. Because thermal cameras detect heat, they can reveal intruders in all lighting conditions, including complete darkness, rain, light fog, and smoke. As a result, FLIR thermal security cameras offer affordable, high-performance 24/7 intrusion detection for enterprise, commercial and residential applications. FLIR cameras are also certified by major 3rd party integrators.
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Detector Type
- Long-Life, Uncooled VOx Microbolometer
- Dimensions (L x W x H)
- 285 x 96 x 94 mm/11.1" x 3.8" x 3.7" With sunshield and fully extended mounting arm
- Effective Resolution
- 76,800 pixels
- Focus Range
- Athermalized, focus-free
- Input Voltage
- 12 VDC 24VAC PoE
- Power Consumption
- 12 VDC: 17 W (maximum with heaters) 24VAC : 13 VA (maximum with heaters) 24VDC : 13 W (maximum with heaters) PoE: 13 W
Environmental
- Humidity
- 10%-90% relative humidity
- IP Rating (dust & water ingress)
- IP66
- Operating Temperature Range
- -40°C to 50°C
- Regulatory
- FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
- Storage Temperature Range
- -20°C to 70°C
System Integration
- Ethernet
- 10/100 Mbps
- External Analytics Compatible
- Yes
- Network APIs
- Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
- Supported Protocols
- IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
- Image Uniformity Optimization
- Automatic Flat Field Correction (FFC) - Thermal and Temporal triggers
- Pixel Pitch
- 12u
- Thermal AGC Region of Interest [ROI]
- Default, Presets and User Defined for optimal image quality of subjects of interest
- Thermal Image Settings
- Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video & Recording
- Composite Video NTSC or PAL
- Hybrid system with IP & analog video
- Digital Video Compression
- Two independent channels of H.264 and MJPEG
- Streaming Resolution PAL/NTSC
- Native: 320x256
Visible Camera
- Array format
- 320 × 240
- Field of view (FOV)
- 12°
- f-number
- F1.0
- Focal Length
- 18mm
- Sensitivity
- <50mK @ 25c F# 1.0
- Spectral Range
- 8 µm to 14 µm
- Video Frame Rate
- NTSC: 30 Hz PAL: 25 Hz
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.