Discontinued

Nyx-7

Night Vision Goggles

Product Variations

The FLIR Nyx-7 bi-ocular goggle system offers clear and bright night vision in minimal light conditions. High-grade optics, intuitive electronics, and Gen 2+ image intensifier tubes offer reliable vision while head or helmet mounting options allow exceptional hands-free use. Available 3x or 5x magnification lenses and attachable high-powered IR illuminator add mid- to long-range viewing capability.

Reliable Vision in a Customizable System
Built-in IR illuminator and ruggedized weather-resistant housing maintain imaging performance in difficult conditions
Head and helmet mounting options, external illuminator, and available magnified lenses enhance user-customization.
Automatic brightness control and 60-hour battery life offer reliable and long-lasting night vision.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment ±5 diopter
Exit Pupil Diameter [mm] 14 mm
Eye Relief [mm] 16 mm
Field of View 40°
Focus Range 0.25 m to Infinity
IIT Generation Gen 2+ SD (Standard Definition)
Infrared Illuminator Yes
Lens System F/1.2; 24 mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type Multi-Alkali
Resolution 45-51 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 60 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control No
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 150 × 102 × 70 mm (5.9 × 4 × 2.8 in)
Product Weight 0.45 kg (0.9 lbs)
Tripod Mount -
Accessories
Included Accessories One Lithium Battery CR123A, Soft carrying Case, Instruction Manual with Warranty Card, Goggle Kit #2, Battery adapter CR123A 3V / AA 1.5V, Lens Tissue, Packing Box
Optional Accessories ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37 , MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, 3x Afocal Lens Kit: Lens #22 with Adapter #23, Helmet Mount #183 (Shroud), Adapter #59, 5x Afocal Lens with Adapter #23, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21, Mil-Standard Hard Shipping/Storage Case #101, Helmet Mount #4

Accessories

Resources & Support

Datasheet

NYX7 Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty