PV KIT

Solar Troubleshooting Kit for Photovoltaic Systems

$1,685.99 $1,099.99

Product Variations

Flir PV kits are designed to assess the performance, safety, and efficiency of residential, commercial, and industrial solar panels and photovoltaic systems. PV kits from Flir help you diagnose faults and potential failures and ensure optimal energy production, system longevity, and compliance with industry standards.

With a PV kit from Flir, you'll be perfectly equipped for any solar installation or repair.

What's in the kit?

The Flir PV-KIT-1 comes complete with:

  • CM78-PV Solar Clamp Meter
  • PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
  • TA74 Universal Flex Current Probe
  • TA85 Solar Photovoltaic Test Leads with Banana Plug
  • TA86 Dual Male and Female MC4 Test Leads with Banana Plug
  • TA91 Rugged Carrying Pouch with Shoulder Strap
PV Kit 1

The Flir PV-KIT-2 comes complete with:

  • TG268 Spot Thermal Camera with Bullseye Laser
  • CM78-PV Solar Clamp Meter
  • PV48 Solar I-V curve Tracer
  • PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
  • TA74 Universal Flex Current Probe
  • TA85 Solar Photovoltaic Test Leads with Banana Plug 
  • TA86 Dual Male and Female MC4 Test Leads with Banana Plug
  • TA91 Rugged Carrying Pouch with Shoulder Strap
PV Kit 2
PV Kit 1
PV Kit 2

Specifications

General
Box Contents FLIR PV-KIT-1: The FLIR PV-KIT-1 comes complete with:

CM78-PV Solar Clamp Meter
PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
TA74 Universal Flex Current Probe
Solar Photovoltaic Test Leads with Banana Plug and MC4 Connector
Dual Male and Female MC4 Test Leads with Banana Plug
Rugged Carrying Pouch with Shoulder Strap
FLIR PV-KIT-2: The FLIR PV-KIT-2 comes complete with:

TG268 Spot Thermal Camera with Bullseye Laser
CM78-PV Solar Clamp Meter
PV48 Solar I-V curve Tracer
PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
TA74 Universal Flex Current Probe
Solar Photovoltaic Test Leads with Banana Plug and MC4 Connector
Dual Male and Female MC4 Test Leads with Banana Plug
Rugged Carrying Pouch with Shoulder Strap

Resources & Support

Brochure

What do you need to measure? FLIR WDYNTM brochure

Datasheet

FLIR PV KIT-2 Datasheet

Datasheet

FLIR PV KIT-1 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart