Discontinued

Quasar 1080p PTZ Camera

PTZ Security Camera

The Quasar HD 1080p PTZ security camera produces broadcast-video quality and guaranteed frame rates in high motion, complex and low light scenes, such as airports, urban streets, critical infrastructure, commercial offices and college campuses. The FLIR Quasar CP-4221-30x HD PTZ delivers one of the lowest bandwidths in the industry due to advanced H.264 motion processing.

Broadcast-quality security video in complex environments
Multi-stream H.264 video delivers superior identification with low bit rates.
The Quasar 1080p PTZ Camera adapts frame rates to suit a mulit-faceted lighting conditions.
Auto-tune technology makes setting up the Quasar 1080p PTZ Camera easier.

Specifications

Compliance & Certifications
International CE marked, EN55022-1998 class A, EN55024, RoHS
USA UL, FCC Part 15, CE, RoHS
Cyber Security
Security User account and password protection
Environmental
Humidity 95% (non-condensing)
Operating Temperature Indoor (CP-3211-180): 0° to 40° C (32° to 104° F)
Storage Temperature -20° to 70° C (-4° to 158° F)
General
AGC Control Auto / Manual
Bubble F_Stop F0.0 - clear bubble
Bubble Rating IK10 vandal resistant polycarbonate
Day_Night: IR Cut Filter Auto / Manual
Dimensions Indoor (CP-3211-180): 171.7 x 228.71 mm (6.76 x 9 in.)
Enclosure Rating Tamper resistant surface mount or IK10 rated vandal IP66 outdoor housing
Firmware Upgrade Flash memory for upgrade of camera firmware over thenetwork (1GB Flash / 2GB RAM)
Input Voltage PoE+ 802.3at (indoor only), AC 24V ±10%
Power Connection Terminal block
Power Consumption Max 20W indoor (CP-3211-180), max 65W outdoor (CP-3211-181) with heater operating
Privacy Zones On / Off - 16 zones
Resume After Power Loss Yes
Scanning Mode Progressive
Tamper Detection On / Of
Unit Weight Indoor (CP-3211-180): 1.62 Kg (3.57 lbs.)
Measurement & Analysis
Maximum resolution 1280x1024 (HD720p)
PTZ
Auto Flip Digital / Mechanical / Off
Auto Pan 4.0
Home Function Preset / Sequence / Auto Pan / Pattern
Horizontal Viewing Angles 55.4° (Wide) to 3.1° (Tele)
Manual Speed 0.13° to 90° / sec
Pan Travel 360° continuous
Pattern 8.0
Preset Accuracy 0.225°
Preset Speed 5° to 400° / sec
Presets 256.0
Proportional Pan and Tilt On / Off (pan and tilt speed proportional to zoom ratio)
Sequence 8.0
Tilt Travel -10° to 190°
System Integration
Alarm Input: 4 dry alarm contact Output: 2 relay contact, 30 VDC at 2A or 125 VAC at 0.5A max
Alarm Reaction Preset / Sequence / Auto Pan / Pattern
Audio Bandwidth Configurable between 16 kbps & 64 Kbps (depending on compression method)
Audio Connections Terminal block
Bi_directional Audio Full duplex, line / mic in and line out, G.711, G.726
Configuration Remote: via web access or supported video management software
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Network Protocol IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS,ICMP, FTP,SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, IEEE 802.1X,QoS,ONVIF Profile S
Supported Web Browser Internet Explorer 6.0+
Thermal Camera
Digital Zoom 1 to 10 variable
DSS 1.0 to 1 / 10,000 with up to 32x sensitivity boost in color or night mode
Focal Length 4.7 to 84.6 mm
Image Sensor 1/3" CMOS
Minimum Illumination 0.3 (color) / 0.04 (BW), measured with DSS Off at 30 IRE
Optical Zoom 18x
Visible Camera
Backlight Compensation On / Of
Digital Zoom 1 to 10 variable
DSS 1.0 to 1 / 10,000 with up to 32x sensitivity boost in color or night mode
Focal Length 4.7 to 84.6 mm
Focus Mode Auto / Manual
Image Rotation Normal / Flip / Mirror
Image Sensor 1/3" CMOS
Iris Control Auto / Manual
Minimum Illumination 0.3 (color) / 0.04 (BW), measured with DSS Off at 30 IRE
Optical Zoom 18x
Sensor Resolution 1280 x 1024
Signal to Noise Ratio ±50 dB
White Balance Auto / Indoor / Outdoor / ATW / Manual
Wide Dynamic Range [Multi_shutter] On / Of
Video & Recording
Maximum Performance 45fps @ 1.3MP / 60fps @ HD720p
Rate Control CBR / VBR
Resolution Range Scalable from CIF to HD 1.3MP
SD Card Recording SDHC up to 32 Gbyte
Video Bandwidth Configurable between 64 Kbps and 8 Mbps
Video Compression Fully compliant multi-stream H.264 Main Profile + MJPEG
Video Motion Detection On / Off - up to 10 independent zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Quasar Gen 1 - 20161103

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Quick Start Guide

FLIR CP-3211-4221 Quick Install Guide

Datasheet

FLIR-Quasar-CP-4221-301-Datasheet

User Manual

Quasar CP User And Installation Guide

AE Spec

Quasar CP-4221-30X AE Specification

Software Firmware Release Note

FLIR Quasar Gen I Firmware Release Notes Version dt20161103NSA

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.