Discontinued

FLIR T-MAIM

Multispectral Aiming/Illumination Module

Product Variations

The FLIR T-MAIM is a multi-laser aiming system equipped with collimated visible and near-IR lasers. Built-in IR illuminator and near-IR aiming laser provide covert tactical precision when paired with night vision devices while manually-controlled pulse mode prevents confusion among multiple users. 256 discrete power intervals allow user-customization and included safety-mode tactical remote ensures appropriate laser intensity during training exercises.

Undeniably Powerful, Completely Customizable
Co-boresighted rapid target acquisition lasers ensure consistency when switching between visible-light and night vision.
Safety remote temporarily inhibits laser power during training while pulse mode allows multiple users to reliably identify their sight in crowded environments.
Built-In IR illuminator, flashlight mount, and rugged waterproof housing work with other equipment to provide the best tactical awareness in grueling conditions.

Specifications

Sensor & Optical
Divergence IR Dot <0.5 mRad
Divergence IR Illum 1-108 mRad
Divergence Red Dot 0.8 mRad 
Operating Distance IR Dot >200 m (low) / 2000 m (high)
Operating Distance IR Illum >100 (low) / 2000 m (high)
Operating Distance Red Dot >25 m (in direct sunlight)
Wavelength IR Dot 820-850 nm
Wavelength IR Illum 820-850 nm
Wavelength Red Dot 620-650 nm
Environmental & Approvals
Immersion Waterproof 20 meters for one hour
Power
Battery Life >10 hours in near-IR Aim Mode
Dimensions Output Power IR Dot 100 µW (low) / 25 mW (high) 40mW (Peak)
Dimensions Output Power IR Illum 500 µW (low) / 25 mW (high) 40 mW (Peak)
Dimensions Output Power Red Dot 4 mW (visible) / 5 mW (Peak) 
Power Supply One CR123A 3.0V DC Lithium Battery
System Overview
Warranty 2 Years
Weapon Mount Type MIL-STD-1913
Physical
Dimensions [L x W x H] 105 × 81 × 43 mm (4.2 × 3.2 × 1.7 in)
Product Weight 0.29 kg (0.63 lbs)
Accessories
Included Accessories Packing Box, Soft Carrying Case, One Lithium Battery CR123ALens Tissue, Instruction Manual with Warranty Card, Remote Switch Assembly, SAFETY INTERLOCK (Class 1) - BLUE, Remote Switch Assembly, Tactical Full Access - BLACK
Optional Accesories -

Resources & Support

Datasheet

T-MAIM Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty