FLIR T865 (Science)

High-Performance Handheld Infrared Camera

The FLIR T865 infrared camera provides ultimate flexibility and portability for research and science applications, allowing you to collect meaningful thermal data whether the camera is handheld or mounted. With high-performance features including temperature measurements down to -40°C and accuracy as good as ±1°C / ±1%, you'll get reliable temperature measurements every time. FLIR UltraMax® and MSX® (Multi-spectral Dynamic Imaging) provide exceptional image quality and measurement capabilities. The optional Macro Mode allows you to quickly switch from wide angle to close-up analysis without changing the lens. Robust on-board analysis and the ability to record fully radiometric movie files to a removable SD card allow users to save thermal data in nearly any environment, or expand your data analysis capabilities with powerful FLIR Research Studio software. With a streamlined, intuitive user interface and unique feature set, users at all levels can effortlessly record and evaluate thermal data from multiple FLIR cameras and recorded sources simultaneously.

Accurately measure a wide range of temperatures and maximize the number of pixels on targets regardless of size or distance from the camera.
Collect meaningful thermal data in nearly any situation with flexible connectivity - whether the camera is handheld or mounted.
Eliminate the need for complex test set-ups when performing thermal analysis and start testing sooner.

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Spectral Range 7.5 - 14.0 µm
f-number 1.5
Thermal Sensitivity/NETD T865 14° (Science): <50 mK at 30°C (14° lens)
T865 24° (Science): <40 mK @ 30°C (24° lens)
T865 42° (Science): <30 mK @ 30°C (42° lens)
T865 24° + 14° (Science): <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 24° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens)
T865 24°, 14° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 42° + 14° (Science): <30 mK at 30°C (42° lens), <50 mK at 30°C (14° lens)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Imaging & Optical
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Zoom 1-8x continuous
f-number 1.5
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens Identification Automatic
Minimum Focus Distance 1.0 m
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity/NETD T865 14° (Science): <50 mK at 30°C (14° lens)
T865 24° (Science): <40 mK @ 30°C (24° lens)
T865 42° (Science): <30 mK @ 30°C (42° lens)
T865 24° + 14° (Science): <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 24° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens)
T865 24°, 14° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 42° + 14° (Science): <30 mK at 30°C (42° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR reporting software.
Viewfinder Yes
Measurement & Analysis
Accuracy T865 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F), ±2°C (±3.6°F): –40 to 100°C (–40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F)
T865 24° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F), ±2°C (±3.6°F): –40 to 100°C (–40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F)
T865 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F),±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 24° + 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F) of reading at all other temperature ranges
T865 24° + 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 24°, 14° + 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading,±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F, ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 42° + 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F); 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Spot Meter 10 ea. in live mode
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included
Image Storage Mode Infrared, visual, MSX®, Picture-in-Picture
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 sec to 24 hrs
Video Out DisplayPort over USB Type-C
General
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Accessories

  1. Tripod (T911997)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Datasheet

FLIR T800-Series Science Datasheet

Datasheet

FLIR T800-Series Science Datasheet GB

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.