Discontinued

Flir VIP-IP

Multi-functional video detection boards

This product is discontinued.

We recommend the VIP-HD as a great replacement.

VIP-HD

AID and data collection board for IP cameras

View Product

Need support with the Flir VIP-IP? Check out our support resources below.

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

Next-Generation Vehicle Presence Boards
VIP boards integrate vehicle presence detection and traffic data collection into one cost-effective, powerful solution
Deloy up to 24 Presence Detection zones, and 8 Data Collection zones in addtion to stop bar and advanced vehicle presence detection.
No computer required -- just connect to a video monitor for user-friendly setup of zone positioning and detection.

Specifications

System Overview
AID AID overlay
Boards per Rack 4 (1/2 19" rack) or 8 (19" rack)
Description AID module for IP cameras
Communications
Audio No
Communication Standards SNMP
Data No
Digital Inputs 1
Digital Outputs 2
Encoding Format H.264, MPEG-4, MJPEG
LAN Connector Type 10/100 Mbps RJ45
Maximum Streams Max 4 unicast or multicast
Multi-Streaming Single H.264 or MPEG-4 or MJPEG
PTZ control No
Video Input IP video: VGA, 4CIF or D1
Electrical
Maximum resolution D1 @ 30 fps
MTBF 200,000 hrs
Power < 4W
Stand_Alone Form Box, 24 V DC (+/- 15%)
Environmental
Operating Temperature -34° to +74°C (-29° to 165°F)
Mechanical
Boards per Rack 4 (1/2 19" rack) or 8 (19" rack)
Dimensions 130 x 41 x 190 mm
Weight 200 g

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Datasheet

VIP Series Datasheet

Certification

ISO 9001-2008 Certificate

Certification

ISO 9001-2008 Certificate 2017

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.