Discontinued

FLIR X6900sc MWIR

High Performance MWIR InSb Camera

Product Variations

The FLIR X6900sc is an extraordinarily fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high speed events, whether they’re in the lab or on the test range

The World’s Fastest 640 x 512 Resolution IR Camera
Captures 640 x 512 images at 1000 frames per second, making it the world’s fastest full-resolution, commercially-available thermal camera
Save up to 26,000 frames of full resolution data to on-camera RAM with a guarantee of zero dropped frames.
Incorporates an easy access, four-position motorized filter wheel that permits filter exchange in any environment, and features automatic filter recognition.

Specifications

Highlighted
Detector Resolution
Resolution 640 × 512
Detector Pitch 25 µm
Spectral Range 1.5 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f_number f/2.5
Dynamic Range 14-bit
NETD <20 mK (typical)
Frame Rate [Full Window] Programmable; 0.0015 Hz to 1004 Hz
Integration Time 270 ns to ~full frame
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Imaging & Optical
Available Lenses 25 mm, 50 mm, 100 mm
Camera f_number f/2.5
Close_up Lenses_Microscopes NA
Detector Pitch 25 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, 4x, 4:3
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Frame Rate [Full Window] Programmable; 0.0015 Hz to 1004 Hz
Image Time Stamp Internal IRIG-B decoder clock TSPI accurate time stamp
Integration Time 270 ns to ~full frame
Lens Interface FLIR FPO (4-tab bayonet)
NETD <20 mK (typical)
On Camera Image Storage RAM (volatile): 16 GB, up to 26,000 frames full frame
SSD (non-volatile): includes 512GB compatible with >4 TB
Operability >99.8% (>99.95% typical)
Overlay Customizable (IRIG-B, Date, Integration time, Internal temp, Frame rate, Sync mode, Cooler hours)
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP)
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed cycle rotary
Spectral Range 1.5 – 5.0 µm
Standard Video HDMI, SDI, NTSC, PAL
Subwindow Modes Flexible windowing down to 64 x 4 (steps of 32 columns, 4 rows)
Video Modes HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Standard Temperature Range -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Synchronization Modes Genlock, Sync-in, Sync-out
General
Size [L x W x H ] w_o Lens 249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)
Weight [without lens and with handle] 6.35 kg (14 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3x ¼ in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock_vibration 40 g, 11 msec 1/2 sine pulse/4.3 g RMS random vibration, all 3 axes
Storage Temperature Range -40°C to 80°C (-40°F to 176°F)

Accessories

Resources & Support

Datasheet

X6900sc Datasheet

User Manual

X Series Science Camera User Manual

Brochure

Thermal Research And Science Brochure

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.